Power supply | |
---|---|
Battery type | 3 V lithium battery |
Battery life | Up to 10 years ¹ + reserve |
¹ Battery life up to 10 years as of commissioning. Actual battery life depending on operating state and external factors. |
Functional data | |
---|---|
RF: | |
Radio frequency
|
868.30 +/- 0.30 MHz 868.95 +/- 0.25 MHz |
Transmitting power:
|
Typical 2.5 dBm, max. 14.0 dBm Typical 7.3 dBm, max. 14.0 dBm |
RF protocol | Wireless M-bus per EN 13757-4 |
Measuring principle: | |
One- or two-sensor devices | |
Field of application 1): | |
| tmin,m = 55°C, tmax,m = 105 °C tmin,m = 55 °C, tmax,m = 105 °C |
|
tmin,m = 48 °C, tmax,m = 105 °C tmin,m = 35 °C, tmax,m = 105 °C tmin,m = 35 °C, tmax,m = 105 °C |
Start of metering: (tZ refers to the temperature of heating medium determined) | |
| tZ ≥ 30 °C (at tL = 20 °C) unevaluated tZ ≥ 28 °C (at tL = 20 °C) evaluated |
| tZ - tL ≥ 5 K |
1) Definitions according to DIN EN 834: tmin,m: Lowest mean design heating medium temperature at which the heat cost allocator may be used. With single-tube heating systems this is the mean design heating medium temperature of the last radiator in the line tmax,m: Highest mean design heating medium temperature at which the heat cost allocator may be used tZ: Mean heating medium temperature of the radiator at which the counter of the heat cost allocator starts up tL: Reference air temperature tm: Mean heating medium temperature |
Degree of protection | |
---|---|
Protection class | III as per EN 61140 |
Protection degree of housing | IP43 per EN 60529 |
Ambient conditions | |||
---|---|---|---|
| Running | Transportation | Storage |
Temperature | 5...70 °C | -25...+70 °C | -5...+45 °C |
Humidity | <95% r.h. (non-condensing) |
Directives and standards | |
---|---|
Product standard | DIN EN 834 Heat cost allocator to acquire consumption data for room heating areas |
EU conformity (CE) | See EU declaration of conformance *) |
Environmental compatibility | The product environmental declaration *) contains data on environmentally compatible product design and assessments (RoHS compliance, material composition, packaging, environmental benefit, and disposal). |
*) Documents can be downloaded at http://www.siemens.com/bt/download.
Material | |
---|---|
Dimensions | 40 x 102 x 31 mm (W x H x D) |
Sensor cable length | 2.5 m |
Weight | 58 g |
Housing material | ABS + PC |
Housing colors | RAL 9016 traffic white |