Fittings
Component | Order number | Type |
---|---|---|
Threaded hoop | JXF:FKT0014 | FKT0014 |
Threaded hoop | JXF:FKT0004 | FKT0004 |
Shank nut M3 x 3 | JXF:FNM0002 | FNM0002 |
Shank nut M3 x 6 | JXF:FNM0003 | FNM0003 |
Shank nut M3 x 9.5 | JXF:FNM0001 | FNM0001 |
Clamping sleeve special radiator | JXF:FKM0002 | FKM0002 |
Clamping bracket | JXF:FKT0015 | FKT0015 |
Clamping bracket | JXF:FKT0016 | FKT0016 |
Clamping bracket shortened | JXF:FKT0009 | FKT0009 |
Clamping bracket trapezoidal 35 mm | JXF:FKT0018 | FKT0018 |
Clamping bracket trapezoidal 50 mm | JXF:FKT0019 | FKT0019 |
Clamping bracket trapezoidal 65 mm | JXF:FKT0020 | FKT0020 |
Expanding bracket for lamella-type radiator | JXF:FKA0004 | FKA0004 |
Square bolt 4.5 mm | JXF:BOZ4002 | BOZ4002 |
Square bolt 6 mm | JXF:BOZ4003 | BOZ4003 |
Square bolt 12 mm | JXF:BOZ4004 | BOZ4004 |
Installation parts
Component | Order number | Type |
---|---|---|
Spacer sleeve | JXF:FKT0010 | FKT0010 |
Spacer | JXF:FKA0013 | FKA0013 |
Threaded bushing | JXF:FKA0012 | FKA0012 |
Clamping piece | JXF:FKA0003 | FKA0003 |
Clamping piece | JXF:FKA0008 | FKA0008 |
Installation plate for remote sensor | JXF:FKA0009 | FKA0009 |
Mounting plate standard | S55563-F115 | FKA0017 |
Mounting plate wide | JXF:FKA0022 | FKA0022 |
Prism | JXF:FKA0001 | FKA0001 |
Wall adapter | JXF:FKK0044 | FKK0044 |
Contact screw | JXF:FKA0010 | FKA0010 |
Contact screw long | JXF:FKA0011 | FKA0011 |
Standard parts
Component | Order number | Type |
---|---|---|
Self-tapping screw B 2.9 x 13 | JXF:FNR0008 | FNR0008 |
Screw B 3.9 x 45 | JXF:FNR0007 | FNR0007 |
Phillips-head screw | JXF:FNR0003 | FNR0003 |
Phillips-head screw | JXF:FNR0004 | FNR0004 |
Phillips-head screw | JXF:FNR0005 | FNR0005 |
Phillips-head screw | JXF:FNR0006 | FNR0006 |
Welding stud M3 x 8 | JXF:FKT0013 | FKT0013 |
Welding stud M3 x 12 | JXF:FKT0011 | FKT0011 |
Welding stud M3 x 15 | JXF:FKT0012 | FKT0012 |
Hexagon nut M4 | JXF:FNM0004 | FNM0004 |
Self-locking nut with serrated bearing M3 | JXF:FNM0005 | FNM0005 |
Other accessories
Component | Order number | Type |
---|---|---|
Dowel 6 mm | JXF:FNU0001 | FNU0001 |
Remote sensor set 1.5 m | JXF:HCAIK010 0S1 | HCAIK0100S1 |
Remote sensor set 2.5 m | JXF:HCAIK010 0S2 | HCAIK0100S2 |
Remote sensor set 5.0 m | JXF:HCAIK010 0S5 | HCAIK0100S5 |
Lead seal blue | JXF:FKK0041 | FKK0041 |
Cable duct white | JXF:FOZ0001 | FOZ0001 |
Snap-on panel | JXF:FKK0034 | FKK0034 |
Installation template | JXF:HCAIP001001 | HCAIP001001 |
ERGO universal instant glue 3g | JXF:FSS0007 | FSS0007 |
Installation aid (convector) | JXF:FKT0017 | FKT0017 |
Programming and readout accessories
Component | Order number | Type |
---|---|---|
Readout and parameterization software | JXF:ACT50-HCA | ACT50-HCA ¹) |
Programming adapter | JXF:HCAPH001001 | HCAPH001001 |
Infrared read head | JXF:WFZ.IRDA-USB | WFZ.IRDA-USB |
Mobile tool (ACT60) | S55563-F161 | WTT726-FE7300 |
PC RF module | JXF:WTZ.RM | WTZ.RM |
¹) To be replaced by ACT60 (in development)