SAZ31.00
| AC 230 V | 3-position |
|---|---|---|
System neutral (SN) | ||
Positioning signal (actuator stem extends) | ||
Positioning signal (actuator stem retracts) | ||
SAZ61.03
| AC / DC 24 V | DC 0...10 V 4...20 mA 0...1000 Ω |
|---|---|---|
System neutral (SN) | ||
System potential (SP) | ||
Positioning signal for DC 0...10 V / 4...20 mA | ||
Measuring neutral | ||
Position feedback DC 0…10 V - (System neutral is measuring ground M) | ||
Control signal forced control | ||