Data Link Layer options - Basic Documentation - GDB181.1E/BA - GDB181.1EMBA - GLB181.1E/BA

GxB181.1E/BA - VAV Compact Controller BACnet MS/TP -BACnet Protocol Implementation Conformance Statement (PICS)

Product Family
OpenAir
Product Group
Damper actuators
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2015-08-24
Document No
A6V10644636_en--_a
Download ID
A6V10683630
Stock No.
S55499-D168
S55499-D169
S55499-D506
Product No.
GDB181.1E/BA
GDB181.1EMBA
GLB181.1E/BA
Access level
Internet
File Type
html

The simultaneously supported Data Link Layers of a product are listed with the product model number.

🞎 BACnet IP, (Annex J)
🞎 BACnet IP, (Annex J), Foreign Device
🞎 ISO 8802-3, Ethernet (Clause 7)
🞎 ANSI/ATA 878.1, 2.5 Mb. ARCNET (Clause 8)
🞎

ANSI/ATA 878.1, RS-485 ARCNET (Clause 8),

baud rate(s)

πŸ—·

MS/TP master (Clause 9), baud rate(s)

: 9600
: 19200
: 38400

: 57600

: 76800
: 115200

🞎 MS/TP slave (Clause 9), baud rate(s)
🞎 Point-To-Point, EIA 232 (Clause 10), baud rate(s) :
🞎 Point-To-Point, modem, (Clause 10), baud rate(s) :
🞎 LonTalk, (Clause 11), medium :
🞎 Other