The outputs are protected against short circuiting and incorrect wiring AC 24 V.
Outputs: Overview | |
---|---|
Type |
Outputs |
DXR2.M11.. |
6 Triacs, 2 AO |
DXR2.M12P.. |
6 Triacs, 2 AO |
DXR2.M18.. |
8 Triacs, 4 AO |
Analog (outputs Y10...Y40) | |||
---|---|---|---|
Type |
Range (over range) |
Resolution |
Output current |
AO 0-10 V |
0...10 V (0…10.5 V) |
2 mV |
Max. 1 mA |
AO 0-10 V standard |
0...100% 0% = 0 V, 100% = 10 V |
2 mV |
Max. 1 mA |
Switching outputs Triac (outputs Y1...Y8) | |
---|---|
Type |
High side |
Switching voltage |
AC 24 V |
Permissible load |
250 mA / 6 VA per output (cos phi 0.35) |
Protection |
Short-circuit proof |
*) For thermal valve actuators (starting current) with pulse width modulation 5...50% and pulse length of ca. 1 s.
Supply for field devices (outputs V~) | |
---|---|
Output voltage |
AC 24 V |
Permissible load DXR2.x11.. und DXR2.x12P.. |
500 mA / 12 VA overall |
Protection against overload |
Short-circuit proof |
Power supply for field devices on DXR2.x18 (output V+) | |
---|---|
Output voltage |
DC 24 V |
Permissible load |
100 mA/2.4 W |
Protection against overload |
Short-circuit proof |