Power supply | |
---|---|
Operating voltage | AC 24 V -15%/+20% |
Frequency | 50/60 Hz |
Power consumption including connected field devices DXR2.M11.. |
Max. 58 VA |
Internal fuse | 4 A irreversible |
Transformer with secondary current limitation of max. 10 A or external secondary current fuse Non-renewable fuse |
|
Apparent power (VA) for transformer design | ||||||
---|---|---|---|---|---|---|
| Base load including I/O without load by field devices | Max. output load Triac at 250 mA each | Max. load for AC 24 V field supply at 500/750 mA | Max. load KNX PL-Link at 50 mA | Max. load for DC 24 V field supply at 100 mA | Power consumption including connected field devices |
DXR2.M11.. | 6 | 6 x 6 = 36 | 12 | 4 | - | 58 |
DXR2.M12P.. | 6 | 6 x 6 = 36 | 12 | 4 | - | 58 |
DXR2.M18.. | 6 | 8 x 6 = 48 | 18 | 4 | 6 | 82 |
*) For thermal valve actuators (starting current) with pulse width modulation 5...50% and pulse length of ca. 1 s.
Power for the Triac outputs must be reduced if the max. load of 18 VA is required for AC 24 V field supply on the DXR2.x18...