Ambient conditions and protection classification | |
---|---|
Classification per IEC/EN 60730 Function of automatic control devices |
Type 1 |
Protection against electric shock | Protection class III |
Degree of protection of housing to IEC EN 60529 Room automation station |
IP20 |
Climatic ambient conditions
|
|
Mechanical ambient conditions Transport as per IEC/EN 60721-3-2 |
Class 2M2 |
Standards, directives and approvals | |
---|---|
Product standard | IEC/EN 60730-1 Automatic electronic controls for household and similar use |
Product family standard | EN 50491-2, EN 50491-3, EN 50491-5 General requirements for Home and Building Electronic Systems (HBES) and Building Automation and Control Systems (BACS) |
Electromagnetic compatibility | For residential, commercial, and industrial environments |
EU conformity (CE) | EU declaration of conformance DXR2.. AC 230 V, see CM1T9204xx_1 EU declaration of conformance DXR2.. AC 24 V, see CM1T9204xx_2 |
RCM conformity | RCM declaration of conformance DXR2.. see CM1T9204xx_C1 |
EAC compliance | Eurasien compliance for all DXR2.xxx-xxxA variants |
UL Approbation | UL as per UL916, http://ul.com/database |
BACnet | BTL listed, BACnet Advanced Application Controller (B-AAC) |
Environmental compatibility | The product environmental declaration () contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
Quality | ISO 9001 (Quality) |
European Union conformity
Contact for regulatory topics: (EU) Siemens AG, Berliner Ring 23, DE-76437 Rastatt