DXR2.E09
Terminal | Symbol | Description | Module | Channel |
|---|---|---|---|---|
1, 2 Ethernet | 2 x RJ45 interface for 2-port Ethernet switch |
|
| |
11, 12 KNX | +, - | KNX connection |
|
|
31...36 inputs | D1 | Digital input | 1 | 1 |
X1, X2 | Universal input | 1 | 5, 6 | |
⏊ | System zero |
|
| |
USB | USB interface |
|
| |
51...54 feed | N | Neutral conductor |
|
|
L | Phase wire AC 230 V |
|
| |
61...64 relays | Q13 | Common wiring for Q14, Q24 and Q34 |
|
|
Q14, Q24, Q34 | NO contact | 11 | 9...11 | |
71...76 analog outputs | Y10, Y20, Y30 | Positioning output DC 0...10 V | 21 | 1...3 |
⏊ | System zero |
|
| |
V~ | Field supply AC 24 V |
|
| |
Service | SVC | Service button |
|
|
Display | RUN | Operation LED |
|
|
DXR2.E09T
Terminal | Symbol | Description | Module | Channel |
|---|---|---|---|---|
1, 2 Ethernet | 2 x RJ45 interface for 2-port Ethernet switch |
|
| |
11, 12 KNX | +, - | KNX connection |
|
|
31...36 inputs | D1 | Digital input | 1 | 1 |
X1, X2 | Universal input | 1 | 5, 6 | |
⏊ | System zero |
|
| |
USB | USB interface |
|
| |
51...54 feed | N | Neutral conductor |
|
|
L | Phase wire AC 230 V |
|
| |
61...64 relays | Q13 | Wiring for Q14 |
|
|
Q14 | NO contact | 11 | 9 | |
71...76 Triacs | Y1...Y4 | Switching output AC 24 V, 0.15 A | 11 | 1...4 |
V~ | Actuator voltage AC 24 V |
|
| |
77...78 analog output | Y10 | Positioning output DC 0...10 V | 21 | 1 |
⏊ | System zero |
|
| |
Service | SVC | Service button |
|
|
Display | RUN | Operation LED |
|
|
DXR2.E10
Terminal | Symbol | Description | Module | Channel |
|---|---|---|---|---|
1, 2 Ethernet | 2 x RJ45 interface for 2-port Ethernet switch |
|
| |
11, 12 KNX | +, - | KNX connection |
|
|
31...36 inputs | D1 | Digital input | 1 | 1 |
X1, X2 | Universal input | 1 | 5, 6 | |
⏊ | System zero |
|
| |
USB | USB interface |
|
| |
51...54 feed | N | Neutral conductor |
|
|
L | Phase wire AC 230 V |
|
| |
61...64 relays | Q13 | Common wiring for Q14, Q24 and Q34 |
|
|
Q14, Q24, Q34 | NO contact | 11 | 9...11 | |
71...76 Triacs | Y1...Y4 | Switching output AC 24 V | 11 | 1...4 |
V~ | Actuator feed AC 24 V |
|
| |
Service | SVC | Service button |
|
|
Display | RUN | Operation LED |
|
|