Connecting an external supply to the triacs (V~) will destroy the room automation station.
Outputs: Overview | |
|---|---|
Type | Outputs |
DXR2.E09.. | 3 relays, 3 AO |
DXR2.E09T.. | 4 Triacs, 1 AO, 1 relay |
DXR2.E10.. | 4 Triacs, 3 relays |
Analog (outputs Y10...Y40) | |||
|---|---|---|---|
Type | Range (over range) | Resolution | Output current |
|
AO 0-10 V | 0...10 V (0…10.5 V) | 2 mV | Max. 1 mA |
AO 0-10 V standard | 0...100% 0% = 0 V, 100% = 10 V | 2 mV | Max. 1 mA |
Relay outputs (outputs Q...) | |
|---|---|
|
External supply line fusing Non-renewable fuse |
Max. 10 A, slow |
Switching voltage AC/DC | Max. AC 250 V / DC 30 V |
Current load AC on Q14, Q24, Q34 | Max. 4 A resistive, 3 A inductive (cos phi 0.6) |
Current load DC on Q14, Q24, Q34 | Max. 3 A resistive at DC 30 V |
Current load on Q13 | Max. 4 A with 1 relay |
Switch-on current | Max. 10 A (1 s) |
Response/release time | 7 ms/3 ms typical |
Contact life at AC 250 V (reference values) at 0.1 A resistive Reduction factor at ind. load (cos phi = 0.6) |
5 x 106 switching cycles 0.6 |
Insulating strength between relay contacts and system electronics (reinforced insulation). | AC 3750 V, as per EN 60730-1 |
Switching outputs Triac *) (outputs Y1...Y4) | |
|---|---|
|
Type | Low side |
Switching voltage | AC 24 V |
Permissible load (continuous) | 167 mA / 4 VA overall and per output |
Permissible load (<300 s) | 250 mA / 6 VA overall and per output |
Protection against overload | Power limitation internal, max. 250 mA, resetting |
Supply for field devices *) (outputs V~) | |
|---|---|
|
Output voltage | AC 24 V |
Permissible load (continuous) | Max. 4 VA |
Permissible load (<300 s) | Max. 6 VA |
Protection against overload | Power limitation internal, max. 250 mA, resetting |
*) The maximum common load of the Triacs and field supply is 4 VA (continuous).