The selected application and its parameters as well as input and output configuration determine the room automation station's functionality.
A detailed description of functionality is available in the ABT (Automation Building Tool) online help.
Communication
- 2-Port Ethernet switch for cost-effective cabling via line topology.
- USB connection for service and commissioning, firmware download, and LAN access.
- The following functions are available with the KNX PL-Link bus:
- Communication with room operator units, switches, sensors, actuators, and luminaires.
- Plug-and-play connection of Siemens field devices with KNX PL-Link.
- Integration of common devices using KNX S-Mode (ETS engineering required).
LED indication
LED | Color | Activity | Function |
|---|---|---|---|
|
RUN | Green | Steady ON | Device is ready for operation |
Steady OFF | Device is not powered | ||
Regular flashing | Start-up or the program is stopped | ||
Red | Steady OFF | OK | |
Steady ON | Program error | ||
Rapid flashing | Wrong or corrupt software | ||
Blinking per wink command | Physical device identification | ||
SVC (Service button) | -- | Short press | Physical identification on the network |
-- | Factory reset |
| |