Icons
+ : only available with Service+. Not available after fallback automation at the Plant level
Ⓧ : also available after fallback automation at the Plant level
X : available as a paid service (corresponds to Service+) at the Tenant level
⓪: also available after Tenant fallback
- : Not supported
IC menus | ICxx. | |||||||
---|---|---|---|---|---|---|---|---|
100 | 300 | 350 | 400 | 500 | 510 | 520 | ||
User authentication | Username, password, or affiliated single sign on via Siemens ID, Google, Microsoft (on request) or LinkedIn. | ⓪ | X | X | X | X | Ⓧ | X |
IC menus | ICxx. | |||||||
---|---|---|---|---|---|---|---|---|
100 | 300 | 350 | 400 | 500 | 510 | 520 | ||
Dashboard | ||||||||
Map | Geographic position of your plants on a map. | ⓪ | X | X | X | X | Ⓧ | X |
…with KPIs | Configurable key performance indicators (KPIs) can be applied to available plants. 4 status levels with definable pop-up text. | ‑ | ‑ | X | X | X | + | X |
Summary | Plant dashboard (can be configured) as tiles on all plants. | ⓪ | X | X | X | X | Ⓧ | X |
IC menus | ICxx. | |||||||
---|---|---|---|---|---|---|---|---|
100 | 300 | 350 | 400 | 500 | 510 | 520 | ||
Operate | ||||||||
Summary | Plant overview. | ⓪ | X | X | X | X | Ⓧ | X |
Trend data | Visualization of trend data. | ‑ | X | X | X | X | + | X |
Plant Dashboard | Plant cockpit to control a plant (can be configured via a central dashboard) in tiles. | ‑ | X | X | X | X | Ⓧ | X |
Data points | Data point storage and access including Trend viewer. | ‑ | X | X | X | X | + | X |
Alarms | Plant alarms on alarm event and alarm resolution. Alarm history. | - | X | X | X | X | X | X |
Web access | Access to local web server, for example HMI@Web. | X | X | - | X | X | Ⓧ | X |
Web graphic | SVG-based web graphics with access appropriate to the role. | ‑ | - | X | X | X | Ⓧ | X |
Upgrade | Remote firmware upgrade service, with scheduler. | ‑ | - | X | X | X | + | X |
Trend Viewer | Single and multiple trends per chart and also multiple charts per view to assist with diagnostics. Trend downloads as CSV. Adaptable X and Y axis, definable min/max limits and definable trend colors. | ‑ | - | X | X | X | + | X |
History | History for setpoints and system commands. | ‑ | - | X | X | X | + | X |
Scheduler program | Settings for scheduler and calendar. | ‑ | ‑ | ‑ | X | X | + | X |
Tasks | Overview of active tasks and task history. | - | - | X | X | X | + | X |
Files | Available documentation for the assigned application set, accessible via user roles. Individual plant files (e.g. service log files). | ‑ | X | X | X | X | + | X |
Climatix S300: | Level 0 (all data points, inclusive system page) and Level 253 (only application data points). | ‑ | ‑ | X | ‑ | ‑ | - | ‑ |
Webhooks | Subscription-based push service for alarms and specified data points (not for ICxx.300). IC35 only. | ‑ | (X) | X | X | X | + | X |
Virtual Cloud Items | External data (e.g. weather info) can be mapped via API to VCIs and read or written by virtual plants or a plant with a physical controller. IC35 only. | ‑ | ‑ | X | X | X | + | X |
Virtual Cloud Plant | External data can be saved to VCPs via API. VCPs are listed, in addition to plants with physical controllers, in the plant list. VCPs can, for example, group multiple IoT devices with no relationship to a Climatix controller and operate them in the Cloud. IC35 only. | ‑ | ‑ | X | X | X | + | X |
IC menus | ICxx. | |||||||
---|---|---|---|---|---|---|---|---|
100 | 300 | 350 | 400 | 500 | 510 | 520 | ||
Application sets | ||||||||
Summary | Overview of available application sets. | ⓪ | X | X | X | X | Ⓧ | X |
Administration | Basic data, alarm and security level settings. | ⓪ | X | X | X | X | Ⓧ | X |
Tenant | Tenant-wide application can be defined for all connected plants avoiding plant-by-plant updates. | ⓪ | X | X | X | X | Ⓧ | X |
Parameter backup | Time scheduled, automatic parameter backup. | ‑ | ‑ | ‑ | X | X | + | X |
Plant files | Linked applications and BSPs. | ⓪ | X | X | X | X | Ⓧ | X |
Export/import application sets | Enables application set templates to be created and exported for use with other plants. | ⓪ | X | X | X | X | Ⓧ | X |
Documentation | Linked documentation. | ⓪ | X | X | X | X | Ⓧ | X |
IC menus | ICxx. | |||||||
---|---|---|---|---|---|---|---|---|
100 | 300 | 350 | 400 | 500 | 510 | 520 | ||
Administration | ||||||||
Summary | Overview of assigned/unassigned plants. | ⓪ | X | X | X | X | Ⓧ | X |
Plants | Manage assigned/unassigned plants. | ⓪ | X | X | X | X | Ⓧ | X |
Plants \.. | Define plant users, alarm messages and replace controllers. | ⓪ | X | X | X | X | Ⓧ | X |
User | Create administrators and assign administrator roles. | ⓪ | X | X | X | X | Ⓧ | X |
Tenants | Edit Tenant settings, including distribution. All billing information. | ⓪ | X | X | X | X | Ⓧ | X |
Plant roles | Roles at the plant level can be defined for each Tenant, e.g. end user, factory, service and owner. | ⓪ | X | X | X | X | Ⓧ | X |
Pre-registration | Preregister multiple plants (e.g. at OEM factory) using an individual activation key. | ⓪ | X | X | X | X | Ⓧ | X |
Sub-Tenant | Controllers can be automatically organized into Sub-Tenants (e.g.: Country or installer) via use of a distributor key. | ⓪ | X | X | X | X | Ⓧ | X |
Wireless connection | Vodafone SIM cards supplied with the Teltonika RUT240 4G Router, are integrated in Climatix IC and can be paired to selected plants. Data usage is also billed by Siemens to provide a single-source solution that significantly simplifies the logistical challenge of managing wireless connectivity (see separate PSDS). | ⓪ | X | X | X | X | Ⓧ | X |