Type | Item NO. | Stroke | Positioning force | Operating | Positioning signal | Spring return | Positioning time | LED | Manual | Comment |
---|---|---|---|---|---|---|---|---|---|---|
SAV31.00 1) | S55150-A112 | 40 mm | 1600 N | AC 230 V | 3-pos. | - | 120 s | - | Push and fix | - |
SAV61.00 2) | S55150-A110 | AC 24 V DC 24 V | DC ...10 V DC 4...20 mA 0...1000 Ω | yes | 4) | |||||
SAV61.00U 2) | S55150-A110-A100 | |||||||||
SAV61.00/MO 1) | S55150-A141 | Modbus RTU | 5) | |||||||
SAV81.00 1) | S55150-A111 | 3-pos. | - | - | ||||||
SAV81.00U 2) | S55150-A111-A100 |
1) | Approbation: CE |
2) | Approvals: CE, UL |
3) | Not designed for continuous operation. |
4) | Position feedback, forced control, characteristic changeover |
5) | Position feedback, forced control |
Scope of delivery
Actuators, valves and accessories are supplied in individual packs.