Actuator

Type

A

B

C

C1

C2

D

E

[mm]

[kg]

SAV..(U 1))

265

124

150

68

82

80

100

100

200

1.920

SAV../MO 2)

2.070

With ASK39.1

290

154

300

200

100

-

2.150

1)

SAV..U: For ½" tube connections (Ø 21.5 mm)

2)

Device has fixed connection cable – left cable entry occupied

External Modbus converter

Dimensions in mm

Type

X

[mm]

[kg]

SAV61../MO

250

0.15 1)

1)

Included in total weight.