Retention and availability
Damage due to misuse
- This document must be available in a usable format throughout the entire life cycle of the product. Keep the document for reference and ensure that it can be accessed by target groups.
Should you require another copy of this document, please contact the Customer Support Center, phone +49 89 9221-8000.
Layout and page breaks
The layout of this document was created automatically in the PDF edition. Therefore, isolated cases of page breaks in the middle of words may appear; for example, in table text. Page breaks are generated using rules, but are not optimized in context.
Goal and purpose
This document provides you with the relevant information for successfully configuring a Cerberus PACE system using the ↑ 'PACE-Design software. Information on the system limits has also been included.
Safety-related matters form a core part of the document.
This document does not include information on how to plan a Cerberus PACE system, particularly the network topology.
You will find planning information in document 'Planning A6V11244536', see chapter 'Applicable documents'.
Scope
The information contained in this document is valid for Cerberus PACE.
Target groups
The information in this document is intended for the following target groups:
System owner |
|
|
IT security officer |
|
|
Project engineer |
|
|
Installation personnel |
|
|
Commissioning personnel |
|
|
Maintenance personnel |
|
|
Source language and reference document
- The source/original language of this document is English (en).
- The reference version of this document is the international version in English. The international version is not localized.
Document identification
The document ID is structured as follows:
ID code |
Examples |
---|---|
ID_languageCOUNTRY_ modification index -- = multilingual or international |
A6V10215123_deDE_a A6V10215123_en--_a A6V10315123_----_a |
Date format
The date format in the document corresponds to the recommendation of international standard ISO 8601 (format YYYY-MM-DD).
Presentation conventions
Text markups
Special text markups are used as follows in this document:
⊳ | Prerequisite for an instruction telling you what to do |
Instruction with at least two steps | |
Instruction with one step | |
– | Interim step in an instruction |
– | Variant, option, or detailed information on an instruction |
⇒ | Interim result of an instruction |
⇒ | Final result of an instruction |
Lists | |
[➙ X] | Reference to a page number |
'Text' | Quote, exact match |
<Button> | Identification of buttons |
> | Indicates a link and identifies steps in a sequence, e.g., 'Menu bar' > 'Help' > 'Help topics' |
↑ Text | Identifies a glossary entry |
Additional information and tips
The 'i' symbol identifies additional information and tips to simplify the procedure.