EN54-16 Conform-mode

  • EN54-16 Flag active: (activated in 'Peripherals and Logging')

The colors red and yellow are used exclusively to signal alarms (red) and faults according to 54-16. Use of flashing red/green states to enable extended signaling of zones.

Zone select buttons at call stations:

  • Toggle between on/off if the corresponding zone button is pressed
  • If announcements come from other call stations, the corresponding zone button turns:
    • slow flashing red: if the local call station has priority over the current alarm announcement.
    • slow flashing green: if the local call station has priority over the current non-alarm announcement.
    • fast flashing red: if the local call station has lower or the same priority compared to the current alarm announcement, and therefore no further announcement can be started.
    • fast flashing green: if the local call station has lower or the same priority compared to the current non-alarm announcement, and therefore no further announcement can be started.

EN54-16 Non-conform-mode

EN54-16 Flag not active: (deactivated in 'Peripherals and Logging')

Use of static red/yellow/green states to enable extended signaling of zones.

Zone select buttons at call stations:

  • Toggle between on/off if the corresponding zone button is pressed
  • If announcements come from other call stations, the corresponding zone button turns:
    • yellow: if the local call station has priority over the current announcement.
    • red: if the local call station has lower or the same priority compared to the current announcement, and therefore no further announcement can be started.