A voice alarm is like a regular announcement but marked as 'Alarm' message.
A voice alarm can be activated by:
- "Start voice alarm" button at PT2005, PT2010, PT1001 or PT1002
- Zone button at call stations
- Logic control inputs
There are multiple ways to configure an announcement as an alarm call:
- Activating a SD-Card .wav file with dedicated ALARM Flag
- Setting the Station Priority > 7 (See 'Basic Station Configuration'.)
- Usage of AlarmKeys in connection with a logic control input “Enable Alarm Keys“ (see 'Logic control inputs – Connector').
ONLINE LED
- green, On: station is online (network connected)
- green, Off: offline – no network
- green, flashing: unicall pending via API
- yellow, On: system errors – configurable with Fault Relay mode in Error Logging (see 'Error Logging, EN 54-16 & RSL'.)
Only according to "Nederland's Norm (NEN)" standard (via OEM setting)
- - yellow, flashing (1sec): system errors – configurable with Fault Relay mode in Error Logging (see 'Error Logging, EN 54-16 & RSL'.)
ON LED
- green, On: operating in Non-Alarm mode (PT2001 or keypads on virtual stations)
- red, On: signals that the station is an alarm call station (Station Priority > 7)