This overview table shows the states of the logic outputs when the station is:
- on the network (Online)
- not connected to the network (Offline)
- reconnected to the network (Reconnect)
Differences among states are in bold.
Function | Parameter | Online | Offline | Reconnect |
---|---|---|---|---|
Remote logic input | - | 0 1 | 0 1 | 0 1 |
System variable | - | 0 1 | 0 0 | 0 1 |
System fault | Local | 0 1 | 0 1 | 0 1 |
System fault | Monitored | 0 1 | 1 1 | 1 1 |
System fault | Global | 0 1 | 0 1 | 1 1 |
System fault buzzer | - | 0 1 | 0 1 | 0 1 |
GP_OUT | - | 0 1 | 0 1 | 0 1 |
Feed present | - | 0 1 | 0 1 | 0 1 |
Audio out active | - | 0 1 | 0 0 | 0 1 |
Audio out/in Level (dB) | - | 0 1 | 0 0 | 0 1 |
Line detection fault | - | 0 1 | 0 0 | 0 1 |
Keypad LED | - | 0 1 | 0 0 | 0 1 |
Voice alarm condition | Default | 1 0 | 0 0 | 1 0 |
Voice alarm condition | Output active until reset | 1 0 | 1 0 | 1 0 |
Output to fire alarm condition | Default | 1 0 | 0 0 | 1 0 |
Output to fire alarm condition | Output active until reset | 1 0 | 1 0 | 1 0 |
Logic operation input/output | - | 1 0 | 0 0 | 1 0 |
System values | AVC | 1 0 | 1 0 | 1 0 |
System values | ErrorStates (ES) | 1 0 | 1 1 | 1 0 |
System values | ErrorStates (local RS) | 1 0 | 0 0 | 1 0 |
Follow logic output | - | 1 0 | 1 0 | 1 0 |