The 'Recent Changes' tab shows and verifies the recent changes of each station. The overview shows all stations with the latest changes.
Navigation
Action | Description |
---|---|
Click on the 'Just modified' checkbox on the left side | Limits the display to all stations which have unsaved changes |
Click a station | Displays all altered configuration blocks |
Double-click on a station | Opens the station configuration window |
Double-click on a configuration block | Opens the specific configuration window |
Indication
Indication | Description |
---|---|
The red star on the left of the station symbol | The latest changes are not stored to the flash |
Green check | The configuration is correct |
Magnifying glass with bug | Configuration with warnings or faults |
Green background in the 'Recent Change' column | The most recent change |
Red background in the 'Recent Change' column | Change with warnings or faults |
Green background in the 'Updater' column | Change is performed by 'myself' |
Yellow background in the 'Updater' column | Change is made by the station itself ('Device itself' with yellow background), e.g., by a connected remote panel |
The column 'Flags' shows if the attribute is changed by an API event (icfAPI).
Nearly all adjustable settings are organized in so-called grouped 'attributes', which can contain several settings. These grouped 'attributes' are placed in several configuration blocks.
Some configuration blocks are just loaded when they are required. To load all configuration blocks which are used by the station, press <Ctrl> + <Shift> + <S> and then <Esc>.
Example 2 displays:
- Red star: not all changes saved to flash
- Red background: configuration not correct
- Yellow background: configuration made by the station itself