'Common Configuration' box
Set the 'Common Configuration' according to 'Common Configuration'.
Select the microphone behavior with the 'Austrian F3033 Behavior' button.
‘Austrian F3033 Behavior’
- Checked: behaviour according to Austrian F3033 Standard. By taking the microphone from its holder an automated 'All Call' is activated and all active channels are silenced.
- Disabled: there is no action when the microphone is taken from its holder. If the <Push-To-Talk> button (PTT) is pressed an 'All Call' is activated and all active channels are silenced.
‘Used KeyBlocks’
A keyblock is a block of 8 keys on the virtual call station. A station is able to handle 120 keys, giving a maximum of 15 blocks. Each ‘PACE-BUS’ call station will use at least a single keyblock, or up to four with call station extensions.
Set this value to the number of keypad’s (most likely the number of call stations) connected to the ‘PACE-BUS’.
‘Use whole Keypad for zone sel’
Use the whole keypad for zone selection instead of used keypad blocks (single call station on ‘PACE-BUS’+ API for extended zone selection)
'Use the built-in loudspeaker'
Activate the built-in loudspeaker on the call station.
Note that the audio signal is hard-wired to an analog audio output of the connected digital audio matrix.
‘Monitor the bus microphone’
Enable this option to verify function of the microphone via monitoring the ambient level (see threshold setting below).
Note: Monitoring is only possible with one connected microphone PT2003 or PT2009. It will not work correct if more than one microphone is connected to the same analog audio input.
‘MicError Threshold’
Used threshold to detect microphone failures if "Monitor the bus microphone" is activated
'Device Configuration' box
Configure the selected 'PACE-Bus' component in this box.
'Device N, ID= '
In the drop-down menu, select the PT2003 to configure.
'Device Name'
Free text for system overview. Insert a 'Device Name', name of the connected component.
'Callstation Priority'
If multiple call stations are connected to the same 'PACE-Bus', it is possible to configure up to four different priorities: 'Low', 'Medium', 'High', and 'Evac'.
Choose always the 'Evac' for PT2003.
'Key 1-8'
Specifies which key block is used by the main keypad, which has eight buttons.
'Key 9-16'
Specifies which buttons are addressed by the first keypad extension, for an integrated keypad extension in the call station.
If it is not relevant for PT2003, set it always to <none>.
'Key 17-24'
As 'Key 9-16', but for the second keypad extension.
If it is not relevant for PT2003, set it always to <none>.
'Key 25-32'
As 'Key 9-16', but for the third keypad extension.
If it is not relevant for PT2003, set it always to <none>.