The PT2003 'Fire brigade call station (485, AT)' can be configured according to the EN 54-16 and the 'Austrian F3033' standard.
The PT2003 can be configured without the configuration of the hook-off switch or with it ('Austrian F3033').
In the configuration without the hook-off switch, the hook-off switch is not used. When the microphone is taken from its mount, the system does not react. By pressing the <Push-To-Talk> button (PTT) all zones are silenced, a configured pre-announcement tone will be played, and the microphone is active.
In the configuration with the use of the hook-off switch ('Austrian F3033'), the system will be silenced immediately when the microphone is taken from its mount. By pressing the <Push-To-Talk> button (PTT) a configured pre-announcement tone will be played, and the microphone is active.
A timeout is required to ensure that the zones will be released after the timeout.
Prepare the configuration
- PACE-Design: use the latest software - version PACE-Design V1.3.3 Build 307 SR2 or higher is required.
- Digital audio matrix: use the latest firmware - DSP Firmware v1.3 B5-12 or higher is required - update accordingly
- PT2003: use the latest firmware - BusDevice_Type05_FF_V4.0 or higher is required - update PT2003 accordingly.
Common configuration
- Activate the UART of the station in the 'External UART & Cyclic Settings' tab of the 'Peripherals and Logging' window and set the UART Protocol to 'PACE-Bus protocol'
- In the 'PACE-Bus' tab, select the PT2003 from the 'Device' drop-down menu.
- Set the 'Callstation Priority' to 'Evac' (highest priority). See 'Fire brigade call station (485, AT)' PT2003 configuration.
- In the 'PACE-Bus' tab, press the 'Configure Keys' button, open in the virtual keypad the drop-down menu of the button 35 'TALK' with a right-click, move to 'Flags' and activate the 'Use Macros' flag.
- Double click on the button 35 'TALK' to open the 'Macro Definition of Key 35 (TALK)' window.
- Click in the 'Press' area and configure a 'TALK Timeout' in seconds and (if required) a pre-announcement tone.
- Click in the 'Release' area and configure a 'Clear - Reset all pressed keys'
Configuration without the hook-off switch
Make sure that the 'Austrian F3033 Behavior' selector in the'PACE-Bus' tab is not activated.
Configuration with the hook-off switch according to the 'Austrian F3033' standard
Activate the 'Austrian F3033 Behavior' selector in the 'PACE-Bus' tab. The 'Talk-Timeout' must be <300 s. It is recommended to set it <290 s.