The PT2002 'Fire brigade call station (AT)' can be configured according to the EN 54-16 and the 'Austrian F3033' standard.
The PT2002 can be configured without the configuration of the hook-off switch or with it ('Austrian F3033').
In the configuration without the hook-off switch, the hook-off switch is not used. When the microphone is taken from its mount, the system does not react. By pressing the <Push-To-Talk> button (PTT) all zones are silenced, a configured pre-announcement tone will be played, and the microphone is active.
In the configuration with the use of the hook-off switch ('Austrian F3033'), the system will be silenced immediately when the microphone is taken from its mount. By pressing the <Push-To-Talk> button (PTT) a configured pre-announcement tone will be played, and the microphone is active.
A timeout is required to ensure that the zones will be released after the timeout.
Prepare the configuration
- PACE-Design: use the latest software - version PACE-Design V1.3.3 Build 307 SR2 or higher is required.
- PT2002: use the latest firmware - DSP Firmware v1.3 B5-12 or higher is required - update accordingly
- PT2002: check the wire strap between connectors CN3/1 and CN7/1. Add one if the wire is missing.
Common configuration
- Select the PT2002 in the system tree 'PT2001/PT2002 Devices', open the drop-down menu with a right-click and open the 'Basic Station Configuration'
- In the 'Identification & Operation' area, set the 'Station Priority' to 15 (highest priority). See 'Identification & Operation'.
Configuration without the hook-off switch
- Open the keypad configuration page. In the PT2002 configuration tree, click on 'Digital inputs' to open the submenu and click on 'Digital Input Mode (Keypad)'.
- De-activate the hook-off switch. Right-click on the keypad 35 and set '<No Function>' (marked with a dot).
- Configure the <Push-To-Talk> button (PTT) of the microphone. Right-click on the keypad 34, select 'Audio Modes', set '<Talk> Button'.
- Open the logic control input configuration page. In the PT2002 configuration tree click on 'Digital inputs' to open the submenu and click on 'Logic Inputs (Connector)'.
- Configure the <Push-To-Talk> button (PTT) as input. Enable input 1 and set the function to 'Emulate Keypad Key’. Set the key ID parameter of the keypad 34 to '252' and set the '…of Station' ID to the station ID of this PT2002.
Configuration with the hook-off switch according to the 'Austrian F3033' standard
- Open the keypad configuration page. In the PT2002 configuration tree, click on the 'Digital inputs' to open the submenu and click on 'Digital Input Mode (Keypad)'.
- Activate the hook-off switch and configure a timeout.
- Right-click on the keypad 35, select 'Audio Modes' and set '<Talk> Button' (marked with a dot).
- Right-click on the keypad 35, select 'Regular Modes' and set 'Macro Mode.'
- Right-click on the keypad 35 and select 'Macro Definitions...'. The 'Macro Definitions' window pops up.
- Click the 'Press' area and configure a 'Talk Timeout' in seconds and (if required) a pre-announcement tone. To meet the Austrian F3033 standard the 'Talk-Timeout' must be <300 s. It is recommended to set it <290 s.
- Click the 'Release' area and configure a 'Clear - Reset all pressed keys'.
- Configure the <Push-To-Talk> button (PTT) as input. Enable input 1 and set the function to 'General purpose (informational)'.