This 4-byte structure defines the error stats of a station.
Bit | Name | Description |
---|---|---|
B0 | STATION_NO_RESPOND | The station is not responding, i.e. the station is currently not connected via LAN or cannot be seen due to another reason or has no power. |
B1 | MAINBOARD _FAILURE | The subsystem failed (internal communication, voltage failure etc.). |
B2 | MIC_FAILURE | Microphone is not responding - not connected, open circuit, short circuit, internal fault or has no power. Supervision of microphone must be activated by enabling “Check Mike” in the “Amplifiers and Speakerlines” > “DSP Supervision” tab. |
B3 | SD_FAILURE | SD Card not present or corrupted sound files. Other possible reasons: Not accepted cards, or accepted info differs from actual SD Card information. |
B4 | FAULT_CONTACT_ ACTIVE | Logical Control Input check failed. |
B5 | FLASH_WRITE_FAILED | Some errors occurred while writing to internal flash (errorLogging). |
B6 | CODEC_FAILURE | Hardware failure – one of the audio codecs reported an error |
B7 | LINK_STATE_ILLEGAL | 1) Half duplex or 10 Mbit mode detected – these modes are working but are not allowed. 2) Redundant network: Link is not valid on both ports. |
B8 | CRC_CHK_FAILED | Cyclic comparison of RAM content failed (64k configuration block). |
B9 | STATIONS_MISSING | Only valid for the logging station to sign that at least one station is “dead”, i.e. a station is currently not responding |
B10 | EXT_UART_FAILURE | Used to sign a communication error on external UART Interface. If ‘PACE-Bus’ module is configured but not detected. If a security relevant ‘PACE-Bus’ module is missing Also activated if extUartMode is PT2001 Keypad Extension, (PTO2001) but no Extension was found |
B11 | LD_FAILURE | Communication with LineDetection hardware failed. |
B12 | AMP_FAULT | At least one of connected amplifiers is in faultState. Could be detected by amplifier sense contact input or Line Detection |
B13 | ALARM | station is currently in alarm state (active alarm call running) |
B14 | SYSVAR_FLAGS | To log sysvar stuff |
B15 | LD_LINE_ERROR | Line Detection reports an error (at least on one line). Further information is stored in LD_State. |
B16 | BACKUP_FAULT | If Backup monitoring of the corresponding line is activated, then this bit reports a fault of a back-up input channel. |
B17 | RUNNING_ON_BATT | The station is running on battery (Mains fault). |
B18 | PACE_BUS_MEMBERS_ MISSING | One or more ‘PACE-Bus’ member is missing. |
B19 | PACE_BUS_MONITORING_FAULT | A monitored ‘PACE-Bus’ module reported a fault |
B20 | NW_RING_FAULT | Indicates a ‘PACE-Net’ network fault (ERPS ring failure) |
B21 | SENSE_OUT_OF_RANGE | An internal sensor (power supply, temp, etc.) is out of range. |
B22 | COLLECTED_EARTHFAULT | At least one speaker line has detected an earth fault. |
B23 | DISABLEMENT_CONDITION | EN54-16 option – means that given station is in disablement state. |
B24 | ||
B25 | ||
B26 | ||
B27 | ||
B28 | ||
B29 | ||
B30 | DOUBLE_SYNC_MASTER | This station is one of two Sync Masters in the System, |
B31 | LIMITED_FUNCTIONALITY | If this bit is cleared, then the station can be *completely* configured. A set bit indicates that at least 1 of 9 vital blocks are not (yet) received from the station. (The SO exclamation mark in ND just checks for 2 vital blocks) |