SystemError | Value | Remark | Type |
---|---|---|---|
UNUSED | 0x00 | Entry is unused |
|
CLEAN_AFTER_ERR | 0x01 | Entry after an error | U |
SYSVARFLAGS | 0x02 | Sysvarflag detection – only for debug/logging purposes not really an error | I |
GENERAL_DEBUG | 0x03 | Used to debug special elements – not really an error | I |
DISABLEMENT_CONDITION | 0x04 | To log changes of one or more speaker lines | I |
ALARM_START_SOUND | 0x05 | To log an “start sound” event (Only warning) | I |
ALARM_STOP_SOUND | 0x06 | To log an “stop sound” event | I |
ALARM_ACTIVE | 0x07 | To log an “alarm active” event | I |
ALARM_MAN_SILENCED | 0x08 | To log manual silencing of activated voice alarms | I |
SYSTEM_FAULT_RESET_ | 0x09 | Manual reset of system fault activated | I |
PACE-BUS_NOTRELEV_MEMBERS_ MISSING | 0x0A | One or more 'PACE Bus' modules are missing. Does not cause a system error (only for information). | I |
| 0xB-0C | Reserved for future informational entries | I |
BACKUP_STATE_CHANGED | 0x0D | Backup state (PC1001, PC1002, PC2003) | W |
LOGGING_STATION_ABSTIME | 0x0E | The logging station is now able to log errors in absolute time format (received for the first time, entry in relative time format and one entry in absolute time) stationID = ID of the time Provider | U |
DEVICEMODE_CHANGED | 0x0F | The (logging?) station entered/left special modes, e.g., firmware update | W |
MIC_FAULT | 0x10 | Detected Microphone fault Supervision of microphone must be activated by enabling “Check Mike” in the “Amplifiers and Speakerlines” > “DSPSupervision” tab. | F |
SD_CARD_FAULT | 0x11 | SD Card not valid/inserted SD Card not present or corrupted sound files. Other possible reasons: Not accepted cards, or accepted info differs from actual SD Card information. | F |
EXT_UART_FAULT- | 0x12 | External UART reports a communication fault on ‘PACE-Bus’, or a ‘PACE-Bus’ module is missing. Also activated if ‘extUartMode’ is “PT2009 Keypad Extension”, but no Extension was found | F |
INT_FLASH_WRITE | 0x13 | Internal flash write error | F |
CODEC_FAILED | 0x14 | Codec failure | F |
LINK_ILLEGAL | 0x15 | Established LAN connection is not permitted for 'PACE-Net' stations | F |
CFG_MEM_FAULT | 0x16 | An unallowed change of config data occurred | F |
MAINBOARD_FAULT | 0x17 | The mainboard reported a failure | F |
PACE-BUS MONITORING FAULT | 0x18 | A monitored ’PACE-Bus’ module reported a fault | F |
NW-RING_FAULT | 0x19 | Indicates a network fault (ERPS ring failure) | F |
PWR_OUT_OF_RANGE | 0x1A | An internal power supply is out of range | F |
SENS_OUT_OF_RANGE | 0x1B | Any sensor (temperature, etc.) is out of range | F |
PACE-BUS_RELEVANT_MEMBERS_ MISSING | 0x1C | A safety-relevant ’PACE-Bus’ module is missing Dependent on 3 flags for 3 different 'PACE-Bus' station types | F |
LS_SV_FAULT_RELEASED_ ERR | 0x1D | A Speaker Line Error released but another speaker line error is pending | F |
LS_SV_FAULT_ MORE_ACTIVE | 0x1E | More than one Speaker Line Error active | F |
LD_GEN_FAULT | 0x1F | Gen. failure of LineDetection subsystem e.g.: unallowed reboot etc. | F |
LINE_DETECTION_CH1 | 0x20 | Line Detection _CH1 state | F |
LINE_DETECTION_CHn+1 | 0x2n | Line Detection _CHn+1 state, n=1...14 | F |
LINE_DETECTION_CH16 | 0x2F | Line Detection _CH16 state | F |
FAULT_CONTACT_1_ACTIVE | 0x30 | Fault contact #1 active | F |
FAULT_CONTACT_2_ACTIVE | 0x31 | Fault contact #2 active | F |
FAULT_CONTACT_3_ACTIVE | 0x32 | Fault contact #3 active | F |
FAULT_CONTACT_4_ACTIVE | 0x33 | Fault contact #4 active | F |
FAULT_CONTACT_5_ACTIVE | 0x34 | Fault contact #5 active | F |
FAULT_CONTACT_6_ACTIVE | 0x35 | Fault contact #6 active | F |
FAULT_CONTACT_7_ACTIVE | 0x36 | Fault contact #7 active | F |
FAULT_CONTACT_8_ACTIVE | 0x37 | Fault contact #8 active | F |
FAULT_CONTACT_CHG_GRP1 | 0x38 | Status change of one or more contacts in group 1 | F |
FAULT_CONTACT_CHG_GRP2 | 0x39 | Status change of one or more contacts in group 2 | F |
FAULT_CONTACT_CHG_GRP3 | 0x3A | Status change of one or more contacts in group 3 | F |
FAULT_CONTACT_CHG_GRP4 | 0x3B | Status change of one or more contacts in group 4 | F |
FAULT_CONTACT_ CHG_GRP5 | 0x3C | Statuschange of one or more contacts in group 5 | F |
FAULT_CONTACT_ CHG_GRP6 | 0x3D | Statuschange of one or more contacts in group 6 | F |
FAULT_CONTACT_ CHG_GRP7 | 0x3E | Statuschange of one or more contacts in group 7 | F |
FAULT_CONTACT_ CHG_GRP8 | 0x3F | Statuschange of one or more contacts in group 8 | F |
AMPLIFIER_FAULT | 0x40 | amplifier fault detected | F |
BACKUPIN_FAULT | 0x41 | Back-up in supervision reports error on specific input | F |
RUNNING_ON_BATT | 0x42 | The station is running on battery (Mains fault) | F |
STATION_FAULT | 0x50 | Detect a offline status of a required station | F |
LOGGING_STATION_OFFLINE | 0x51 | The errorlog station is offline | F |
LOGGING_STATION_REBOOT | 0x52 | The logging station was rebooted | F |
ERRTYPE_RELEASED_ERR | 0x80 | An error released but another is pending | F |
LOGGING_STATION_LOGGING | 0x81 | Logging was switched on|off | U |
STATION_SELFTEST | 0x82 | Self-test run | U |
| 83..8F | Future unconditional entries | U |
INPUT_CHANGED_GRP1 | 0x90 | Used to log I/O changes | P |
.. | 0x91 | P | |
.. | 0x92 | P | |
INPUT_CHANGED_GRP4 | 0x93 | P | |
INPUT_STATE_GRP1 | 0x94 | P | |
.. | 0x95 | P | |
.. | 0x96 | P | |
INPUT_STATE_GRP4 | 0x97 | p | |
LOOP_STARTUP | 0xB1 | Speaker line loop entered startup mode | W |
CRC_CHECK_FAILED | 0xB2 |
| W |
ERRTYPE_UNDEFINED_ERR | 0xFE | an unknown/ undefined error is pending |
|
UNUSED | 0xFF | Mark an entry as not used (e.g.: after erase) |
|
F | Faults: System relevant fault states (always logged) |
W | Warnings, 'LogWarnings' |
I | Information: System events caused by e.g., user/ext. controls, 'LogInfos' |
P | Peripheral changes 'LogEvents/LogChanges' |
U | Unconditional, always logged |