This view displays information on the station hardware interfaces. The displayed values in the list are always real-time values.
Designation | Explanation |
---|---|
DigIn | Displays the current state of all logic control inputs. |
DigOut | Displays the current state of all logic control outputs. |
Analog In | Displays the current analog control input voltage 0...10 V value. The voltage is displayed in [%] and in [V] as well as a corresponding gain value in [dB] when the voltage is used to control the sound level. |
Input Prefade | Level of the analog audio input signal in [dB] |
Input Postfade | Level of the analog audio input signal after the signal processing in [dB] |
FeedNetwork | Level of the network program channel sent into the network in [dB] |
Audio Output | Level of the analog audio output signal in [dB] |
AVC | If the automatic volume control (AVC) algorithm is enabled, this gain value will be used by all analog audio outputs, which have the AVC value enabled in their signal line. |
Speaker Line x | If the 'LineDetection' function is enabled on the 'Supervision' tab, the 'LineDetection' state of all used speaker lines is shown. |
Backup information | Will be shown if backup control is enabled on the 'Supervision' tab. Information on the backup amplifier supervision and if any of the local outputs have switched to backup mode is displayed. |