Title page
Legal notice
About this document
Applicable documents
Download center
Revision history
Safety
Safety instructions
Safety regulations for the method of operation
Standards and directives complied with
IT security notices
End of the Life Cycle (EOL)
Disclaimer regarding cyber security
Overview
Basic functions
System Requirements
User interface
'System Overview'
Status bar
'System Tree'
Print configurations
'System Lists'
'System Lists': 'Audio Feeds'
'System Lists': 'Active Calls'
'System Lists': 'Stations'
'System Lists': 'Recent Changes'
'System Lists': 'Peripherals'
'System Lists': 'System'
'System Lists': 'Plausibility Results'
'System Lists': 'Compare with Snapshot'
'PACE-Net API'
System configuration
System limits and restrictions
Step by step guide to configure a new system
Creating a system password
EN 54-16 – Specific settings
Manual silencing of the voice alarm condition (option with requirements)
Manual reset of the voice alarm condition (option with requirements)
Reset of fault indications
Activate a voice alarm
Voice alarm signalization
Configuring PT2002
Configuring PT2003
Configuring PT2004 and PT2007
Configuring PT2005 'Alarm control panel (19")'
Configuring PT2010, PT1001 and PT1002
Setup the line detection card
Preparation
Setup a speaker line
Pilot tone only detection
Impedance measurement
EOL3 Detection
Monitoring of the return line
Take live measurements of the system
Calling a measurement cycle
Performing an impedance measurement (200 Hz to 20 kHz)
Performing an impedance measurement (1 KHz)
Performing an EOL3 detection sweep
Setting up loop isolator speaker lines
Loop isolator speaker lines configuration
Operation of speaker lines with Loop Isolators
Using live measurements to tune the speaker line loop
Setting up automatic volume control (AVC)
Play audio in zones using logic control inputs
Background music from an SD card
Pre/post signalization chime from a call station
Using 'Output extension relay (8)' PCO2001
Using 'Output module (relay, 8)' PCO2002
Using PCIO2001 and PCIO2002
Using a DCF77 radio clock
Using the PT2006 remote control panel
Configure the remote control panel
Configure PT2006 with a preset
Routing a preset to the panels
Example Project
Configuring desk call station PT2008
Configuring call station PT2009 and PT1002
Configuring the backup amplifier system
Variant 1, 1 x amplifier, 1 x backup
Variant 2, 3 x amplifier, 1 x backup
Variant 3, 7 x amplifier, 1 x backup
Variant 4, 4 x amplifier, 1 x backup
Variant 5, 2 x amplifier, 2 x backup
Variant 6, 6 x amplifier, 2 x backup
Variant 7, 4 x amplifier, 4 x backup
Variant 8, 4 x amplifier, 4 x backup
Variant 9, 4 x amplifier, 4 x backup
Variant 10, external relay matrix
Example of a backup amplifier concept
Using keypad macros
Using a logic control output from separate call stations
Using logic operations on logic control inputs or outputs
Configuration pages – Overview
'Basic Station Configuration'
General
'Basic Station Info'
'Identification & Operation'
'Interfaces'
'Audio Input Configuration'
Analog Audio Input Block Diagram
‘Audio Input Configuration’ page
Input Configuration
'Preset' (8)
'Levels' (9)
'Compressor/Limiter' tab (20)
'Triggered Signal Settings' (21)
'Automatic Volume Control' (AVC) settings (22)
Default mode
'MAM'
AVC-based analog measurement
IO Triggered: AVC value is calculated by using the given logic control input value
'Test Signal settings' (23)
'Analog Audio Input EQ's'
'Audio Output Configuration'
Analog audio output block diagram
‘Audio Output Configuration’ page
Analog audio output configuration
'Audio Output Processing'
Equalizer analog audio output
'Output delay'
Compressor/Limiter
'Audio Output Priority Table'
'Amplifiers and Speakerlines'
Overview
Overview area (A)
Speaker lines supervision setup area (B)
DSP supervision (C)
'Speakerlines' (D)
'Digital Inputs'
'Zone Select Table – Regular Keypad’
'Logic control inputs – Connector'
'Logic control outputs – Connector'
'MicroSD Card'
Checklist for audio file function
'Peripherals and Logging'
'External UART & Cyclic Settings'
'Error Logging, EN 54-16 & RSL'
'CSLL UART List'
Network
'PACE-Bus' (RS485/RS232)
'Common Configuration'
'Error Logging Options'
'Remote Control panel' PT2006 configuration
'Desk call station (RS485, 8+1)' PT2009 configuration
'Fire brigade call station (485, AT)' PT2003 configuration
PCIO200x, PCO200x configuration
PT2010, PT1001, PT1002 configuration
Energy saving
Hardware specific configuration
Digital audio matrix (4/4/16) monitor
Digital audio matrix board Cerberus PACE Compact
Cerberus PACE Compact: 'Detect Routing'
'Amplifiers' in Cerberus PACE Compact
Backup amplifier in Cerberus PACE Compact
Universal interfaces in Cerberus PACE Compact
'Digital Input Mode – Regular Keypad'
'Regular Modes'
'Audio Modes'
Injected Sound
System Protection
Default security settings
User accounts
Configure Protection
Unlocking a protected System
I forgot my password
Adding a factory-protected station
Administration and system monitoring
Graphical user interface
Graphical user interface 'Save/Load Layout'
Graphical user interface 'Load Layout from Snapshot'
Graphical user interface 'Re-arrange layout'
Backgrounds in drawing area
Station positioning
Switching between 'SymbolOnlyMode' / 'DetailedMode' in 'System Overview' graphical user interface
Displaying stations in the same system
Repositioning stations
Locking stations in position
Setting the base point of a station
Display dynamic station data
Displaying dynamic station data
Display Vital Board Monitoring
Using Filters
System Name Filter
Collection Filter
Network statistics
Ethernet Statistics
Ethernet Trend
Changing 'PACE-Design' user data directories
Default directory locations
Supported special directory locations
'Window' toolbar or drop-down menu
'Search'
'Full Screen'
'Window size'
‘?’ toolbar and ‘Help’ drop-down menu
'Software Manual'
'Media Control Protocol Specification'
'Command Line Parameters'
'Release Notes'
'View Log Files '
'Info'
Overview Get Information and Logging Lists
Information
Logging lists
Command line parameters
Command line switches
Other parameters
Example: Autostart PACE-Design after the system boot
Maintenance and system operation
'File' Toolbar or drop-down menu
'Create Project Snapshot'
'Open Project Snapshot'
Open a snapshot without a *.ssi file
'Station' Toolbar or drop-down menu
'Functions'
'Configure Virtual Keypad'
‘Store unsaved change in Flash’
'User settings'
Apply User Settings to a station
Apply User Settings to Multiple Stations
‘Create New’
'Discarding changes'
Update DSP Firmware
Update 'PACE-Bus' components firmware
Update Controller Firmware
'System' Toolbar or drop-down menu
Filter
Select Filter
Collections
Compare with snapshot
Audio System Settings
Show software versions
Go Offline
Go Online
Initiate System Scan
'System Fault Reset'
'View' Drop-down menu
'System Lists in a separate window'
‘Backgrounds…’
‘Use Backgrounds’
‘Use large menu icons’
'Refresh current view'
'Copy view to Clipboard'
'Toolbars' visibility
'Extras' Toolbar or drop-down menu
Station
System
System Protection
Exporting an XML report
Settings
AutoDialogs
LiveLogs
Administration
'Extras' > 'Station' menu
Mirror Copy
'Error Logging List'
Verify Zone Select Table
Clone Station
Reset Station to the Factory Settings
'Extras' > 'System' menu
Manage SD cards
Change Cyclic Intervals
Time Provider
'Extras' > 'Administration' menu
'Send message'
'Pack visual layout'
User Data Decoders
'Reload Device Bitmaps'
'Select Network Adapter'
'Driver Report’
'Listen' Toolbar
Storing to SD card
Station Configuration menu
Logic outputs states table
Maintenance of IT components
Appendix
Default locations for directories
GUI Settings
Audio related
Projects
Logging
Firmware and maintenance
Documents
Function keys and Hotkeys
Frequently asked questions
System Errortypes
Station ErrorState
Solutions for dealing with error messages or unexpected system behavior
No channel feeding into network ‘PACE-Net’
Call station keypad extension PTO2001 is not working or is responding slowly
I can’t change the UART protocol, because the configuration page is read only
Error Logging: Couldn’t clean an error
Network adapters are not displayed in PACE-Design
PACE-Design does not find any stations
SD-Card problems
Glossary
Mirror Copy The Mirror Copy is an area in the station’s flash that can be used to back up the entire station configuration.If, for some reason, the original configuration block is damaged, the station starts with the mirror copy. The Mirror Copy is updated automatically during specific station functions, these are: With the '>Update Mirror Copy<' command you can copy the whole configuration block to the mirror area at any time. The function 'Check Mirror Copy of Station' compares the original configuration block with the mirror copy, shows the most important differences and can restore the configuration block from the mirror copy.