Type Stock no. | Designation / Scope of delivery | Application | |
---|---|---|---|
Actuator | Function | ||
ASK74.12 S55859-Z103 | Standard shaft adapter, complete | GMA.. GEB.. GNP.. GAP.. |
|
ASK74.13 S55859-Z104 | Shaft adapter square, complete
| GMA.. GEB.. GNP.. GAP.. | 15 mm |
ASK74.14 S55859-Z105 | 12 mm | ||
ASK74.15 S55859-Z106 | 10 mm | ||
ASK74.16 S55859-Z107 | 8 mm | ||
ASK74.22 S55859-Z113 | Plug indicator, GS | GMA.. GEB.. GNP.. GAP.. |
|
ASK71.01 S55859-Z101 | Accessory kit
| GMA.. GEB.. GNP.. GAP.. | Consisting of:
|
ASK71.07 S55859-Z118 | Mounting bracket, GS | GMA.. GEB.. GNP.. GAP.. |
|
ASK71.20 S55859-Z122 | Turnkey for manual adjustment
| GMA.. GNA.. |
|