Physical Specifications:
Operating temperature: 32 °F ~ 120 °F (0 °C ~ 49 °C)
Operating humidity:10 ~ 95%RH (Non Condensing)
Compatible electrical mounting boxes: 4” square gang box
ONLY with 2.5-inch depth minimum; 4” octagon box is NOT compatible
Sound Output:
High: ≥ 85 dB
Low: ≥ 75 dB
Tones:
Steady
Temporal 3
Temporal 4
Temporal 4 low power
March time 120
Canadian March time 30
Electronic Ratings:
Operating voltage:
External power: 16 ~ 33 VDC
Supervisory current (max):
From loop: 250 µA
From external: 1.0 mA
Alarm current (max):
External powered:
High dBA:
65 mA @ 33 VDC
90 mA @ 24 VDC
165 mA @
16 VDC 0.85 mA from loop
Low dBA:
28 mA @ 33 VDC
33 mA @ 24 VDC
45 mA @ 16 VDC
1.6 mA from loop
Horizontal Axis | Vertical Axis | ||
Angle | OSPL (dBA) | Angle | OSPL (dBA) |
0° (ref) | 0 (ref) | 0° (ref) | 0 (ref) |
+/- 35 | -3 | +/- 40 | -3 |
+/- 75 | -6 | +/- 70 | -6 |
+/- 90 | -7.4 | +/- 90 | -8.0 |