Physical Specifications:
Operating temperature: 32 °F ~120 °F (0 °C ~ 49 °C)
Operating humidity: 10 ~ 95%RH (Non-Condensing)
Compatible electrical mounting boxes: 4” square gang box
ONLY with 2.5-inch depth minimum; 4” octagon box is NOT compatible
Sound Output:
High: ≥ 85 dB
Low: ≥ 75 dB
Tones:
Steady
Temporal 3
Temporal 4
Temporal 4 low power
March time 120
Canadian March time 30
Electronic Ratings:
Operating voltage:
Loop power: 16 ~ 33 VDC
External power: 16 ~ 33 VDC
Supervisory current (max):
From loop: 250 µA
From external: 20 uA
Alarm current (RMS max):
Loop powered:
High dBA: 7.5 mA
Low dBA: 4.5 mA
External powered:
High dBA: 8.0 mA
Low dBA: 3.5 mA
Horizontal axis | Vertical axis | ||
Angle | OSPL (dBA) | Angle | OSPL (dBA) |
0° (ref) | 0 (ref) | 0° (ref) | 0 (ref) |
+/- 20 | -3 | +/- 30 | -3 |
+/- 25 | -6 | +/- 35 | -6 |
+/- 90 | -11.6 | +/- 90 | -12.3 |