You will find information on approvals, CE marking, and the relevant EU directives for this device (these devices) in the following document(s); see 'Applicable documents' chapter:
- Document A6V10271323
Device characteristics | Response sensitivity | 2.3…12 %/m |
| Compensation speed | ≤1/45 voltage increase for detection/h |
| Detector diagnosis | With FXS2061 SWING Tool or connected fire control panel |
Radio | Sending/receiving aerials | Dual band aerial | |
| Frequency range | 433.05…434.79 MHz in band 44b ¹ 868…870 MHz in band 48, 49, 50, 54, and 56b ¹ | |
| Channel grid | 50 kHz | |
| Number of channels | 27 in 868 MHz band 20 in 433 MHz band | |
| Transmitting power | ≤10 mW ERP in band 44b, 49 ¹ Type 10 (max. ≤25) mW ERP in band 48, 50, 54, and 56b ¹ | |
| Range | See document 'A6V10227631' | |
| ¹ | COMMISSION IMPLEMENTING DECISION (EU) 2022/180 of 8 February 2022 amending Decision 2006/771/EC updating harmonised technical conditions in the area of radio spectrum use for short-range devices (notified under document C(2022) 644) |
Battery pack BAT3.6-10 | Lithium battery pack | BAT3.6-10 LI-SOCl2 battery pack 3.6 V, 10 Ah |
| Battery service life | At least 3 years depending on ambient conditions |
| Service life in 'battery low' operation | >3 months |
| Battery voltage monitored | Yes |
| Weight | 0.093 kg |
Ambient conditions | Operating temperature: | -10…+55 °C |
| Storage temperature | -30…+75 °C |
| Air humidity | ≤95 % rel. |
| Protection category (IEC 60529): | IP42 IP44 with RS720 |
| Electromagnetic compatibility: |
|
| 100 kHz…6 GHz | 30 V/m |
| Permissible wind speed: | Max. 5 m/s |
Mechanical data | Weight without accessories | 0.132 kg |
| Housing material | Acrylonitrile-butadiene-styrene (ABS) |
| Color | ∼RAL 9010 pure white |
Standards | European standards |
|