Secure the housing at a height of 0.9…1.6 m on an even surface. Observe the country-specific regulations for the exact mounting height!

Opening the housing and identifying the screw holes

1

Screw opening

3

Break-out points

2

Door sign

 

 

  • The position of the radio manual call point has been established.
  • You have the housing, switching unit, and battery pack to hand.
  • You have a tool and two screws for securing purposes. The screws have a Ø 2.5…3 mm shaft and a Ø >8 mm head surface.
  1. Push the keyhole cover to the right.
  1. Open the door with the key supplied.
  1. NOTICE! Keep the key in a safe place.
  1. Push the keyhole cover back into place.
  1. For securing purposes, select two screw positions that are spaced far apart from one another. Use screw position (1) if possible. There are additional securing points in the back box.
  • Working from the rear of the housing, break out an appropriate screw hole at one of the marked break-out points (3) in the back box.
  1. Replace the window sign (2) if necessary.
  • The housing is now ready for installation.