Setpoints and sequences - Basic Documentation - RDF302 - RDF302.B - RDF302/VB

Semi-flush mount room thermostats with RS485 Modbus communications RDF302, RDF302.B, RDF302/VB

Product Family
Product Group
Thermostats (temperature controller with sensor)
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2022-06-17
Document No
CE1P3079en
Download ID
A6V10350339
Stock No.
S55770-T238
S55770-T416
S55770-T428
Product No.
RDF302
RDF302.B
RDF302/VB
Access level
Internet
File Type
html

2-pipe applications

On changeover applications, the Comfort setpoints for heating and cooling sequence are the same (w).

On 2-pipe applications with electric heater, the Comfort setpoint is either at the first heating sequence (in heating mode) or at the cooling sequence (in cooling mode).

The setpoints for Economy and Protection mode are below the Comfort setpoints (heating) and above the Comfort setpoints (cooling).
They can be set via parameters P11, P12 (Economy mode) and P65, P66 (Protection mode).

Comfort mode Economy / Protection mode
Application Heating Cooling Heating Cooling
2-pipe
2-pipe and
electric heater

1) If P13 = ON

2) In case of manual changeover (P01 = 2), the first heating sequence is disabled to prevent heating (electric heater) and cooling (coil) at the same time

W = setpoint in Comfort mode

WHeatEco/Prot = setpoint heating in Economy or Protection mode

WCoolEco/Prot = setpoint cooling in Economy or Protection mode

YR = radiator sequence

E1 = electric heater sequence

4-pipe applications

On 4-pipe applications, the Comfort setpoint (w) is in the middle of the dead zone, between the heating and cooling sequence.

The dead zone can be adjusted via parameter P33.

If manual changeover is selected, then either the cooling sequence or the heating sequence is released. In this case, the Comfort setpoint is at the selected heating or cooling sequence.

Comfort mode Economy / Protection mode
Application Heating and cooling Heating only 1) Cooling only 1) Heating and/or cooling
4-pipe

1) Manual changeover, P01 = 2

W = setpoint in Comfort mode

WHeatEco/Prot = heating setpoint for Economy or Protection mode

WCoolEco/Prot = cooling setpoint for Economy or Protection mode