Sequences overview (setting via parameter P01) - Basic Documentation - RDF302 - RDF302.B - RDF302/VB

Semi-flush mount room thermostats with RS485 Modbus communications RDF302, RDF302.B, RDF302/VB

Product Family
Product Group
Thermostats (temperature controller with sensor)
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2022-06-17
Document No
CE1P3079en
Download ID
A6V10350339
Stock No.
S55770-T238
S55770-T416
S55770-T428
Product No.
RDF302
RDF302.B
RDF302/VB
Access level
Internet
File Type
html

The main control sequence (i.e. the water coil sequence of the fan coil unit) can be set via parameter P01.

The following sequences can be activated in the thermostats (each without or with auxiliary heating).

The available sequences depend on the application (selected via DIP switch, see section 3.4).

Parameter P01 = 0 P01 = 1 P01 = 2 P01 = 3 P01 = 4

Sequence

Available
for basic application 1) :

🡻

Heating Cooling

= heating sequence for el. heater
Manually select heating or cooling sequence (using the button on the thermostat) Automatic heating / cooling changeover via external water tempera­ture sensor or remote switch Heating and cooling sequence, i.e. 4-pipe

2-pipe,

2-pipe & el heater

4-pipe 2) 2)

Notes:

1) For chilled / heated ceiling and radiator applications, see section 3.6.5;
for compressor applications, see section 3.6.6

2) For manual and automatic changeover with 4-pipe applications, see section 3.6.4:

  • 4-pipe manual changeover (P01 = 2) means activating either cooling or heating outputs

  • 4-pipe automatic changeover (P01 = 3) means swapping the control outputs according to a heating / cooling sensor or remote switch ("main and secondary" application), see section 3.6.4

For the relation between setpoints and sequences, see section 3.6.7.