Heating and cooling
On 4-pipe applications, the thermostat controls 2 valves in heating and cooling mode, heating / cooling mode by manual selection, or heating and cooling mode with changeover. Heating and cooling mode (P01 = 4) is factory-set.
4-pipe application with manual changeover
The heating or cooling output can be released via operating mode button if parameter P01 is set to Manual (P01 = 2).
"Main and secondary" application (4-pipe with changeover)
If parameter P01 is set to changeover (P01 = 3), the heating and cooling output is swapped according to the input state of the changeover sensor / switch input (see automatic heating and cooling changeover sensor in section 3.5). This mode is used for the so-called “Main and secondary” application. This is a 4-pipe fan coil unit system with different capacities of the 2 coils. The water circuit is changed to optimize the energy exchange depending on the season (summer / winter):
Winter: Large coil (V1) for heating, small coil (V2) for cooling
Summer: Large coil (V1) for cooling, small coil (V2) for heating
Note: This example shows ON/OFF control; |
Notes:
The parameter for the heating and cooling changeover sensor (B2 in the above diagram) must be set to 2 (X1 or X2, P38 or P40)
The thermostat assumes winter operation when B2 > P37 (factory setting 28 °C)
The thermostat assumes summer operation when B2 < P36 (factory setting 16 °C)
RDF302.B does not have inputs X1 and X2.
ON/OFF control
The diagrams below show the control sequence for 2-position control.
Heating mode with manual selection (P01=2) or for P09 >= P10 in heating sequence *) |
Cooling mode with manual selection (P01=2) or for P09 >= P10 in cooling sequence *) |
Heating and cooling mode (P01 = 04) | |
T[°C] Room temperature |
|
w Room temperature setpoint |
|
V1 Control command “Valve” or “Comp.” (H) |
|
V2 Control command “Valve” or “Comp.” (C) |
|
SDH Switching differential “Heating” (P30) |
|
SDC Switching differential “Cooling” (P31) |
|
Xdz Dead zone (P33) |
Note:
The diagrams only show the PI thermostat’s proportional part.
Setting the sequence and the control outputs
Refer to sections 3.4 "Applications", 3.6.1 "Sequences", and 3.7 "Outputs".