|
Name | Factory setting | Range |
Service level | |||
P01 | Control sequence | 2-pipe: [0…3] 1 (Cooling only) 4-pipe: [2…4] 4 (Heating & Cooling) |
0 = Heating only 1 = Cooling only 2 = Manual Heating or Cooling 3 = Auto Changeover 4 = Heating & cooling |
P02 | Mode selection by user via operating mode button | 1 (Comfort, Protection) | 1 = Comfort, Protection 2 = Comfort, Economy, |
P04 | Selection of °C or °F | °C | 0 = °C 1 = °F |
P05 | Sensor calibration (build in sensor only) | 0.0 °C | -3…3 °C |
P06 | Standard temperature display | 0 (Room temperature) | 0 = Room temperature 1 = Setpoint 2 = BUS temperature |
P07 | Additional user information | 0 (No display) | 0 = No display 1 = Temperature in °C/°F 2 = Outside temperature (0...49 °C) 3 = Time of day (12 h, via Modbus) 4 = Time of day (24 h, via Modbus) |
P08 | Comfort basic setpoint | 21 °C | 5…40 °C |
P09 | Minimum setpoint limitation in Comfort (WminComf) | 5 °C | 5...40 °C |
P10 | Maximum setpoint limitation in Comfort (WmaxComf) | 35 °C | 5...40 °C |
P11 | Setpoint of heating in Economy (WheatEco) |
15 °C | OFF, 5 °C…WcoolEco |
P12 | Setpoint of cooling in Economy (WcoolEco) |
30 °C | OFF, WheatEco…40 °C |
P13 * | Electrical heater in cooling mode | ON | OFF = disabled ON = enabled |
P14 | Key lock (Press operating mode button |
0 (Disabled) | 0 = Disabled 1 = Auto lock 2 = Manual lock |
Note:
*) Parameter P13 is only displayed for application "2-pipe with electric heater".
All temperature settings are in increments of 0.5 °C.