Parameters of the "Expert level with diagnostics and test" - Basic Documentation - RDF302 - RDF302.B - RDF302/VB

Semi-flush mount room thermostats with RS485 Modbus communications RDF302, RDF302.B, RDF302/VB

Product Family
Product Group
Thermostats (temperature controller with sensor)
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2022-06-17
Document No
CE1P3079en
Download ID
A6V10350339
Stock No.
S55770-T238
S55770-T416
S55770-T428
Product No.
RDF302
RDF302.B
RDF302/VB
Access level
Internet
File Type
html

Parameter

Name Factory setting Range
Expert level
P30

P-band/Switching differential for heating mode

2 K 0.5 … 6 K
P31

P-band/Switching differential for cooling mode

1 K 0.5 … 6 K
P33

Dead zone in Comfort mode

2 K 0.5 … 5 K
P34

Setpoint differential

2 K 0.5 … 5 K
P35**

Integral time

5 min 0…10 min
P36**

Heating/cooling changeover switching point for cooling

16 °C 10…25 °C
P37**

Heating/cooling changeover switching point for heating

28 °C 27…40 °C
P38**** Input X1 3 = Op mode c/o 0 = --- (no function)
1 = Room temp ext. sensor / Return air temp (AI)
2 = H/C changeover (AI/DI)
3 = Operating mode contact (DI)
4 = Dew point sensor (DI)
5 = Enable electric heater (DI)
6 = Fault input (DI)
7 = Monitor input (Digital)
8 = Monitor input (Temp)
P39**** Operating action for X1 if digital input NO NO = Normally Open
NC = Normally Close
P40**** Input X2 1 = Ext. sensor 0 = --- (no function)
1 = Room temp ext. sensor / Return temp (AI)
2 = H/C changeover (AI/DI)
3 = Operating mode contact (DI)
4 = Dew point sensor (DI)
5 = Enable electric heater (DI)
6 = Fault input (DI)
7 = Monitor input (Digital)
8 = Monitor input (Temp)
P41**** Operating action for X2 if digital input 0 (N.O.) 0 = Normally Open
1 = Normally Close
P44*** Actuator running time Y11/Y21 150 s 20…300 sec
P46 Y2x load current 0.0 A 0.0 to 5.0 A
P48 On time minimum for 2-pos output control 1 min. 1...20 min
P49 Off time minimum for 2-pos output control 1 min. 1...20 min
P50 Purge time OFF

OFF: Not active

1…5 min: Active with selected duration

P51 Flow temp limit floor heating OFF OFF, 10...50 °C
P52 Fan control 1 0 = Disabled
1 = Enabled
2 = Heating only
3 = Cooling only
P53 Fan speeds 2 1 = 1-speed
2 = 3-speed
P54* Fan overrun time 60 sec 0...360 sec
P55 Fan speed switching point high 100% 80...100%
P56 Fan speed switching point med 65% 30..75%
P57 Fan speed switching point low 10% 1...15%
P58 Fan start kick ON ON: Enabled
OFF: Disabled
P59 Fan minimum on time 2 min 1...6 min
P60 Periodic fan kick Comfort 0 0…89 min, OFF(90)
P61 Periodic fan kick Eco OFF 0…359 min, OFF(360)
P62 Service filter Off (0) Off, 100…9900 hrs
P65 Protection heating setpoint 8 °C OFF, 5…WCoolProt;
WCoolProt = 40 °C max
P66 Protection cooling setpoint OFF OFF, WHeatProt… 40;
WHeatProt = 5°C min
P68

Baud Rate

2

0 = 4800 BPS

1 = 9600 BPS

2 = 19200 BPS

3 = 38400 BPS

P69 Temporary Comfort setpoint OFF OFF = Disabled
ON = Enabled

P70

Parity

1

0 = Odd

1 = Even

2 = No parity

P71 Restore factory setting OFF OFF = Disabled
ON = Reload start
“8888” is displayed for 3s during reload process
P81 Device address 1 1 … 247

Note:

*) Parameter P54 is only displayed for application "2-pipe with electric heater". All temperature settings are in increments of 0.5 °C.

**) Parameters P36-37 and P50 will only appear when either X1 or X2 set to 2, the H/C changeover.

***) Parameters P35 and P44 will only appear when the application (DIP switch) set to 2 pipe 3 position.

****) Parameters related to X1 and X2 input functions are not applicable to RDF302.B.

Parameter

Name Range
Diagnostics & test
d01 Application number NONE = (No application)
2P = 2-pipe
2P3P = 2-pipe 3-position
2PEH = 2-pipe with electric heater
4P = 4-pipe
d02 X1 state 0 = Not activated (for DI)
1 = Activated (DI)
0…49 °C = Current temp. value (for AI)
00 = H/C Input shorted
100 = H/C Input open
d03 X2 state 0 = Not activated (for DI)
1 = Activated (DI)
0…49 °C = Current temp. value (for AI)
00 = H/C Input shorted
100 = H/C Input open
d05***

This parameter can only be quit when
the setting is back at “---”.

Press buttons + and – simultaneously
to escape.

Test mode for checking the Y11/Y21
actuator's running direction

"---" = no signal on outputs Y11 and Y21
OPE = output Y11 forced opening
CLO = output Y21 forced closing

Note:

***) Parameters d05 will only appear when the application (DIP switch) set to 2 pipe 3 position.