Operation - Basic Documentation - RDF302 - RDF302.B - RDF302/VB

Semi-flush mount room thermostats with RS485 Modbus communications RDF302, RDF302.B, RDF302/VB

Product Family
Product Group
Thermostats (temperature controller with sensor)
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2022-06-17
Document No
CE1P3079en
Download ID
A6V10350339
Stock No.
S55770-T238
S55770-T416
S55770-T428
Product No.
RDF302
RDF302.B
RDF302/VB
Access level
Internet
File Type
html

See also Operating Instructions B3171 [2] enclosed with the thermostat.

Layout

A picture containing text, clock Description automatically generated

RDF302, RDF302/VB, RDF302.B

1 Operating mode selector
2 Button to change fan operation
3 Buttons to adjust setpoints and control parameters

Button operation

User action Effect, description
Normal operation Actual operating mode and state are indicated by symbols
Press any button
(thermostat in normal operation)

Backlit LCD turns on and… (see below for further action)

After the last operation and a timeout of 20 seconds, the LCD backlight turns off

Press left button Change operating mode
Press left button (P01 = 2) Toggle between heating and cooling
Press left button >5 seconds Activate / deactivate key lock
Press right button Change fan mode
Press + or –

Adjusts the Comfort room temperature setpoint .

Thermostat changes to Comfort mode

Press + and – >3 seconds, release,
then press + again >3 seconds
Go to parameter setting mode “Service level”
Press + and – >3 seconds, release,
then press – again >3 seconds
Go to parameter setting mode “Expert level”, diagnostics and test

Display

Diagram, schematic Description automatically generated

1 Operating mode

Protection

Comfort

Economy

2 Displays room temperature, setpoints and control parameters

In_Temp Symbol indicates current room temperature

3 Fan mode
FanAutoModeSym Auto fan active
FanLMHModeSym Fan speed

low, medium, high

4 Indicates fault or reminder

5 Heating/cooling mode
Cooling

HeatAuxSymb Heating

HeatAuxSymb Electrical heater active

6 Condensation in room (dew point sensor active)

7 Additional user information, like outdoor temperature (Out_Temp) or time from Modbus (selectable via parameters)

8 Key lock active