Modbus RTU mode - Basic Documentation - RDF302 - RDF302.B - RDF302/VB

Semi-flush mount room thermostats with RS485 Modbus communications RDF302, RDF302.B, RDF302/VB

Product Family
Product Group
Thermostats (temperature controller with sensor)
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2022-06-17
Document No
CE1P3079en
Download ID
A6V10350339
Stock No.
S55770-T238
S55770-T416
S55770-T428
Product No.
RDF302
RDF302.B
RDF302/VB
Access level
Internet
File Type
html

The RDF302, RDF302/VB and RDF302.B thermostats support communication protocol (Modbus RTU mode) as per the Modbus specification (refer to: http://www.modbus.org).

Device address

The device address range is from 1 to 247.

The device address can be changed via parameter P81. (factory setting = 1)

Baud rate

The available baud rates are 4800 bps, 9600 bps, 19200bps and 38400 bps.

The baud rate can be changed via parameter P68. (factory setting = 19200 bps)

Parity

The parity can be set to none (no parity), odd or even.

The parity can be changed via parameter P70. (factory setting = even)

Note

Any change, e.g. device address, baud rate and parity, will become effective only after turning the power supply off then on again.