Description | Product no. |
Data sheet | |
---|---|---|---|
Cable temperature sensor or changeover sensor cable length 2.5 m NTC (3 kΩ at 25 °C) |
QAH11.1 | 1840 | |
Room temperature sensor NTC (3 kΩ at 25 °C) |
QAA32 | 1747 | |
Cable temperature sensor cable length 4 m NTC (3 kΩ at 25 °C) |
QAP1030/UFH | 1854 | |
Condensation monitor / Dew point monitor | QXA2601 / QXA2602 / QXA2603 / AQX2604 |
3302 |
ON / OFF actuators
Electromotoric ON / OFF actuator | SFA21... | 4863 | |
Electromotoric ON / OFF valve and actuator (only available in AP, UAE, SA and IN) |
MVI… / MXI… | A6V11251892 | |
Zone valve actuator (only available in AP, UAE, SA and IN) |
SUA… | 4832 | |
Thermal actuator (for radiator valves) | STA23... | 4884 | |
Thermal actuator (for small valves 2.5 mm) |
STP23... | 4884 |
3-position actuators
Electrical actuator, 3-position (for radiator valves) |
SSA31... | 4893 | |
Electrical actuator, 3-position (for 2- and 3-port valves / V…P45) |
SSC31… | 4895 | |
Electrical actuator, 3-position (for small valves 2.5 mm) |
SSP31… | 4864 | |
Electrical actuator, 3-position (for small valves 5.5 mm) |
SSB31... | 4891 | |
Electrical actuator, 3-position (for small valves 5.5 mm) |
SSD31... | 4861 | |
Electromotoric actuator, 3-position (for small valves 5.5 mm) |
SQS35… | 4573 |
Note: | For the maximal number of actuators in parallel, refer to information in the data sheets of the selected actuators and to this list, depending on which value is lower:
|