Read | Write | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Object No. | Object | Address (Decimal) | Register Length | Read Only (RO) or Read/Write (R/W) | Functioncode(HEX) 0x03---Read Holding Registers 0x04---Read Input Registers 0x06---Write Single Register 0x10---Write Multiple Registers |
MutiBytes Access Group | Special Process | Default | Data Type (Decimal) |
|||
1 | System time | 0600…0603 | 4 | R/W | 0x03 | 0x10 | - | YYYY 1900...2155 = Year MM 1...12 = Month DD 1...31 = Day of Month d 0, 1…7 = Any,Mon…Sun hh 0...23 = Hours mm 0...59 = Minutes ss 0...59 = Seconds - - - Status bits |
||||
2 | Room operating mode: State | 1001 | 1 | RO | 0x04 | - | 1 | - | Comfort | 1=Comfort, 3=Economy, 4=Protection, |
||
3 | Fan output | 1002 | 1 | RO | 0x04 | - | 1 | - | 0 | 0 = Fan off 33 = Low Fan 66 = Mid Fan 100 = High Fan |
||
4 | Room temperature | 1003 | 1 | RO | 0x04 | - | 1 | x50 | 0 ... 49 °C, 0xffff=Out of services |
|||
5 | Room temperature: Current setpoint | 1004 | 1 | RO | 0x04 | - | 1 | x50 | 5 ... 40 °C, 4=OFF | |||
6 | Heating output | 1005 | 1 | RO | 0x04 | - | 1 | - | 0 | [0…100] | ||
7 | Cooling output | 1006 | 1 | RO | 0x04 | - | 1 | - | 0 | [0…100] | ||
8 | Electric heater output | 1007 | 1 | RO | 0x04 | - | 1 | - | 0 | [0…100] | ||
9 | Fault information | 1100 | 10 | RO | 0x04 | - | - | - | len <= 20 | |||
10 | X1 (temperature) ** | 1008 | 1 | RO | 0x04 | - | 1 | x50 | - | 0 ... 49 °C 0xffff = Out of services |
||
11 | X2 (temperature) ** | 1009 | 1 | RO | 0x04 | - | 1 | x50 | - | 0 ... 49 °C 0xffff = Out of services |
||
12 | Fan operation (0=Auto / 1=Manual) | 1010 | 1 | RO | 0x04 | - | 1 | - | 0 | 0 = Automatic 1 = Manual |
||
13 | X1 (digital) ** | 1011 | 1 | RO | 0x04 | - | 1 | - | OFF | 0 = OFF 1 = ON |
||
14 | X2 (digital) ** | 1012 | 1 | RO | 0x04 | - | 1 | - | OFF | 0 = OFF 1 = ON |
||
15* | Room operating mode: Preselection | 0101 | 1 | R/W | 0x03 | 0x06 | 2 | - | Comfort | 1=Comfort, 3=Economy, 4=Protection, |
||
16 | Fan command value | 0102 | 1 | R/W | 0x03 | 0x06 | 2 | - | 0 | 0 = Auto 33 = Low Fan 66 = Mid Fan 100 = High Fan |
||
17 | Room Temperature: Comfort setpoint | 0103 | 1 | R/W | 0x03 | 0x06 | 2 | x50 | 5 ... 40 °C | |||
18 | Outside temperature | 0104 | 1 | R/W | 0x03 | 0x06 | 2 | x50 | 0 ... 49 °C | |||
19 | Room operating mode: Window state | 0105 | 1 | R/W | 0x03 | 0x06 | 2 | - | Close | 0 = Close (default) 1 = Open |
||
20 | Enable electric heater | 0106 | 1 | R/W | 0x03 | 0x06 | 2 | - | Enable | 0 = Disable 1 = Enable |
||
21 | Heating/cooling changeover | 0107 | 1 | R/W | 0x03 | 0x06 | 2 | - | heating | 0 = cooling, 1 = heating |
||
22 | Button lock command | 0108 | 1 | R/W | 0x03 | 0x06 | 2 | - | Unlock | 4 = Lock all buttons 3 = Lock operating button only 2 = Lock fan button only 1 = Lock buttons (+ & -) only. 0 = Unlock |
||
23 |
|
Plant type | 0109 | 1 | R/W | 0x03 | 0x06 | 2 | - | NONE | 0=NONE 1=2P 2=2P3P 3=2PEL 4=4P |
|
24 |
|
Fault text 1 | 0200…0209 | 10 | R/W | 0x03 | 0x10 | - | Condensation in room | len <= 20 | ||
25 | Fault text 2 | 0300…0309 | 10 | R/W | 0x03 | 0x10 | - | Fault input 1 | len <= 20 | |||
26 | Fault text 3 | 0400…0409 | 10 | R/W | 0x03 | 0x10 | - | Fault input 2 | len <= 20 | |||
27 | Fault text 4 | 0500…0509 | 10 | R/W | 0x03 | 0x10 | - | Filter dirty | len <= 20 | |||
28 |
|
P01 | 0001 | 1 | R/W | 0x03 | 0x06 | - | - | When 2-pipe 1:= Cooling only When 4-pipe 4:= Automatic |
0:= Heating only 1:= Cooling only 2:= H/C changeover manual 3:= H/C changeover auto 4:= Heating and Cooling |
|
29 | P02 | 0002 | 1 | R/W | 0x03 | 0x06 | - | - | 1 | Communication unit / time prog unit: 1:= Comf - Protection 2:= Comf - Eco - Prot |
||
30 | P04 | 0004 | 1 | R/W | 0x03 | 0x06 | 3 | - | °C (0) | °C := Degrees Celsius °F := Degrees Fahrenheit |
||
31 | P05 | 0005 | 1 | R/W | 0x03 | 0x06 | 3 | x50 | 0 K | – 3 ... 3 K | ||
32 | P06 | 0006 | 1 | R/W | 0x03 | 0x06 | 3 | - | 0 | 0:= Room Temperature 1:= Setpoint 2 = BUS temperature |
||
33 | P07 | 0007 | 1 | R/W | 0x03 | 0x06 | 3 | - | 0 | 0:= --- (No display) 1:= °C and °F 2:= Outside temperature [via bus] 3:= Time of day (12h) [via bus] 4:= Time of day (24h) [via bus] |
||
34 | P08 | 0008 | 1 | R/W | 0x03 | 0x06 | 3 | x50 | 21 °C | 5 ... 40 °C | ||
35 | P09 | 0009 | 1 | R/W | 0x03 | 0x06 | 3 | x50 | 5 °C | 5 ... 40 °C | ||
36 |
|
P10 | 0010 | 1 | R/W | 0x03 | 0x06 | 3 | x50 | 35 °C | 5 ... 40 °C | |
37 | P11 | 0011 | 1 | R/W | 0x03 | 0x06 | 3 | x50 | 15 °C | OFF(=4.5), 5 ~WcoolEco; WcoolEco=40 °C max |
||
38 | P12 | 0012 | 1 | R/W | 0x03 | 0x06 | 3 | x50 | 30 °C | WHeatEco ... 40 °C,OFF(=40.5); WHeatEco=5C min |
||
39 | P13 | 0013 | 1 | R/W | 0x03 | 0x06 | 3 | - | ON | 1=ON: Enabled 0=OFF: Disabled |
||
40 | P14 | 0014 | 1 | R/W | 0x03 | 0x06 | 3 | - | 0 | 0= Unlocked 1= Auto locked 2= Manual locked |
||
41 | P30 | 0030 | 1 | R/W | 0x03 | 0x06 | 4 | x50 | 2 K | 0.5 … 6 K | ||
42 | P31 | 0031 | 1 | R/W | 0x03 | 0x06 | 4 | x50 | 1 K | 0.5 … 6 K | ||
43 | P33 | 0033 | 1 | R/W | 0x03 | 0x06 | 4 | x50 | 2 K | 0.5 … 5 K | ||
44 | P34 | 0034 | 1 | R/W | 0x03 | 0x06 | 4 | x50 | 2 K | 0.5 … 5 K | ||
45 | P35 | 0035 | 1 | R/W | 0x03 | 0x06 | 4 | - | 5 min | 0…10 min | ||
46 | P36 | 0036 | 1 | R/W | 0x03 | 0x06 | 4 | x50 | 16 °C | 10…25 °C | ||
47 | P37 | 0037 | 1 | R/W | 0x03 | 0x06 | 4 | x50 | 28 °C | 27…40 °C | ||
48 | P38/P40 ** | 0038 | 1 | R/W | 0x03 | 0x06 | - | - | X1 = 3, X2 = 1 |
X1(1byte HIGH), X2(1byte LOW) 0:= --- (no function) 1:= Room temp ext / Return temp (AI) 2:= H/C changeover (AI/DI) 3:= Operating mode contact [DI) 4:= Dew point sen. (DI) 5:= Enable electro heater (DI) 6:= Fault input (DI) 7:= Monitor input [Digital] 8:= Monitor input [Temp] |
||
49 | P39 | 0040 | 1 | R/W | 0x03 | 0x06 | 4 | - | 0 (N.O.) | 0:= Normally open / Open 1:= Normally closed / Close |
||
50 | P41 | 0041 | 1 | R/W | 0x03 | 0x06 | 4 | - | 0 (N.O.) | 0:= Normally open / Open 1:= Normally closed / Close |
||
51 | P44 | 0044 | 1 | R/W | 0x03 | 0x06 | - | - | 150 s | 20…300 sec | ||
52 | P46 | 0182 | 1 | R/W | 0x03 | 0x06 | - | x10 | 0 | 0.0~5.0 | ||
53 | P48 | 0048 | 1 | R/W | 0x03 | 0x06 | 6 | - | 1 min. | 1...20 minutes | ||
54 | P49 | 0049 | 1 | R/W | 0x03 | 0x06 | 6 | - | 1 min. | 1...20 minutes | ||
55 | P50 | 0050 | 1 | R/W | 0x03 | 0x06 | 6 | - | OFF | 0 = OFF: Not active 1…5 min: Active with selected duration |
||
56 | P51 | 0051 | 1 | R/W | 0x03 | 0x06 | 6 | x50 | OFF | 9=OFF, 10..50 °C | ||
57 | P52 | 0052 | 1 | R/W | 0x03 | 0x06 | 6 | - | 1 | 0:= Disabled 1:= Enabled 2:= Heating only 3:= Cooling only |
||
58 | P53 | 0053 | 1 | R/W | 0x03 | 0x06 | 6 | - | 3-speed | 1:= 1-speed 2:= 3-speed |
||
59 | P54 | 0054 | 1 | R/W | 0x03 | 0x06 | 6 | - | 60 sec | 0 ... 360 sec | ||
60 | P55 | 0055 | 1 | R/W | 0x03 | 0x06 | 6 | - | 100% | 80..100% | ||
61 | P56 | 0056 | 1 | R/W | 0x03 | 0x06 | 6 | - | 65% | 30..75% | ||
62 |
|
P57 | 0057 | 1 | R/W | 0x03 | 0x06 | 6 | - | 10% | 1..15% | |
63 | P58 | 0058 | 1 | R/W | 0x03 | 0x06 | 6 | - | ON | 1 = ON: enabled 0 = OFF: disabled |
||
64 | P59 | 0059 | 1 | R/W | 0x03 | 0x06 | 6 | - | 2 min | 1 ... 6 min | ||
65 | P60 | 0060 | 1 | R/W | 0x03 | 0x06 | 6 | - | 0 | 0…89min, OFF(90) | ||
66 | P61 | 0061 | 1 | R/W | 0x03 | 0x06 | 6 | - | OFF | 0…359min, OFF(360) | ||
67 | P62 | 0062 | 1 | R/W | 0x03 | 0x06 | 6 | - | Off (0) | 0 = Off, 100 … 9900 hours | ||
68 | P65 | 0065 | 1 | R/W | 0x03 | 0x06 | - | x50 | 8 °C | OFF(=4.5), 5 ~WcoolEco; WcoolEco=40 °C max |
||
69 | P66 | 0066 | 1 | R/W | 0x03 | 0x06 | - | x50 | OFF | WHeatEco ... 40 °C,OFF(=40.5); WHeatEco=5C min |
||
70 | P68 | 0068 | 1 | R/W | 0x03 | 0x06 | 8 | - | 2 = 19200bps | 0 = 4800bps, 1 = 9600bps, 2 = 19200bps, 3 = 38400bps |
||
71 | P69 | 0069 | 1 | R/W | 0x03 | 0x06 | 8 | - | OFF | 0 = OFF := Disabled 1 = ON := Enable |
||
72 | P70 | 0070 | 1 | R/W | 0x03 | 0x06 | 8 | - | Even | 0 = Odd 1 = Even 2 = No parity |
||
73 | P71 | 0071 | 1 | R/W | 0x03 | 0x06 | 8 | - | OFF | 0 = OFF := Disable 1 = ON := Reload start |
||
74 | P81 | 0081 | 1 | R/W | 0x03 | 0x06 | - | 1 | 1…247 |
* If a bus command is received via MODBUS for either COMFORT or ECONOMY operating mode, the symbol
of the selected operating mode will be displayed.
i.e. either COMFORT or ECONOMY symbol only
If a bus command is received for PROTECTION mode, the AUTO TIMER symbol () will be displayed and
all key buttons will be de-activated.
i.e. both PROTECTION and AUTO TIMER symbols
** RDF302.B does not have inputs X1 and X2. Parameters related x1 and X2 input functions are not applicable
to RDF302.B.
System clock format
Datapoint Type
|
|
|
|
|
|
|
---|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|
|||
|
|
|
|