Stroke | 20 mm | 40 mm | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | ||||||||
PN 6 | SAX.. | N4501 | ||||||||||||
SKD.. | N4561 | |||||||||||||
1) | SKB.. | N4564 | ||||||||||||
SKC.. | N4566 | |||||||||||||
Data Sheet | SAX.. | SKD.. | SKB.. | SKC.. | ||||||||||
N4401 | DN | kvs | SV | Δpmax | Δpmax | Δpmax | Δpmax | |||||||
-10…130 °C | Stock number | [m3/h] | [kPa] | |||||||||||
VXF22.25-2.5 | S55200-V110 | 25 | 2,5 | > 50 | 300 | 100 | 300 | 100 | 300 | 100 | - | - | ||
VXF22.25-4 | S55200-V111 | 25 | 4 | |||||||||||
VXF22.25-6.3 | S55200-V112 | 25 | 6,3 | |||||||||||
VXF22.25-10 | S55200-V113 | 25 | 10 | |||||||||||
VXF22.40-16 | S55200-V114 | 40 | 16 | > 100 | ||||||||||
VXF22.40-25 | S55200-V115 | 40 | 25 | |||||||||||
VXF22.50-40 | S55200-V116 | 50 | 40 | |||||||||||
VXF22.65-63 | S55200-V117 | 65 | 63 | 150 | 50 | 200 | 80 | |||||||
VXF22.80-100 2) | S55200-V118 | 80 | 100 | 75 | 125 | 50 | ||||||||
VXF22.100-160 2) | S55200-V119 | 100 | 160 | - | - | - | - | - | - | 250 | 100 |
1) Flange type: 21; flange design: B (see "Flange types", page 72)
2) Valve characteristic for kvs value 100 m3/h from 70 % stroke and kvs value 160 m3/h from 85 % stroke is optimized for maximum volumetric flow
Stroke | 20 mm | 40 mm | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | ||||||||||
PN 10 | SAX.. | N4501 | ||||||||||||||
SKD.. | N4561 | |||||||||||||||
Product photo | 1) | SKB.. | N4564 | |||||||||||||
SKC.. | N4566 | |||||||||||||||
Data Sheet | SAX.. 2) | SKD.. | SKB.. | SKC.. | ||||||||||||
N4402 | DN | kvs | SV | Δpmax | Δpmax | Δpmax | Δpmax | |||||||||
-10…150 °C | Stock number | [m3/h] | [kPa] | |||||||||||||
VXF32.15-1.6 | S55202-V113 | 15 | 1.6 | >50 | 400 | 100 | 400 | 100 | 400 | 100 | - | - | ||||
VXF32.15-2.5 | S55202-V114 | 15 | 2.5 | |||||||||||||
VXF32.15-4 | S55202-V115 | 15 | 4 | |||||||||||||
VXF32.25-6.3 | S55202-V116 | 25 | 6.3 | |||||||||||||
VXF32.25-10 | S55202-V117 | 25 | 10 | |||||||||||||
VXF32.40-16 | S55202-V118 | 40 | 16 | >100 | ||||||||||||
VXF32.40-25 | S55202-V119 | 40 | 25 | |||||||||||||
VXF32.50-40 | S55202-V120 | 50 | 40 | 300 | ||||||||||||
VXF32.65-63 | S55202-V121 | 65 | 63 | 150 | 50 | 200 | 80 | |||||||||
VXF32.80-100 3) | S55202-V122 | 80 | 100 | 75 | 125 | 50 | ||||||||||
VXF32.100-160 3) | S55202-V123 | 100 | 160 | - | - | - | - | - | - | 250 | 50 | |||||
VXF32.125-250 | S55202-V124 | 125 | 250 | 160 | ||||||||||||
VXF32.150-400 3) | S55202-V125 | 150 | 400 | 125 |
1) Flange type: 21; flange design: B (see "Flange types", page 72)
2) Suitable for medium temperatures up to 130 °C
3) Valve characteristic for kvs value 100 m3/h from 70 % stroke, kvs value 160 m3/h from 85 % stroke and kvs value 400 m3/h from 90 % stroke is optimized for maximum volumetric flow
Stroke | 20 mm | 40 mm | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | ||||||||||
PN 16 | SAX.. | N4501 | ||||||||||||||
SKD.. | N4561 | |||||||||||||||
Product photo | 1) | SKB.. | N4564 | |||||||||||||
SKC.. | N4566 | |||||||||||||||
Data Sheet | SAX.. 2) | SKD.. | SKB.. | SKC.. | ||||||||||||
N4403 | DN | kvs | SV | Δpmax | Δpmax | Δpmax | Δpmax | |||||||||
-10…150 °C | Stock number | [m3/h] | [kPa] | |||||||||||||
VXF42.15-1.6 | S55204-V127 | 15 | 1.6 | > 50 | 400 | 100 | 400 | 100 | 400 | 100 | - | - | ||||
VXF42.15-2.5 | S55204-V128 | 15 | 2.5 | |||||||||||||
VXF42.15-4 | S55204-V129 | 15 | 4 | |||||||||||||
VXF42.20-6.3 | S55204-V130 | 20 | 6.3 | |||||||||||||
VXF42.25-6.3 | S55204-V131 | 25 | 6.3 | |||||||||||||
VXF42.25-10 | S55204-V132 | 25 | 10 | |||||||||||||
VXF42.32-16 | S55204-V133 | 32 | 16 | > 100 | ||||||||||||
VXF42.40-16 | S55204-V134 | 40 | 16 | |||||||||||||
VXF42.40-25 | S55204-V135 | 40 | 25 | |||||||||||||
VXF42.50-31.5 | S55204-V136 | 50 | 31.5 | 300 | ||||||||||||
VXF42.50-40 | S55204-V137 | 50 | 40 | |||||||||||||
VXF42.65-50 | S55204-V138 | 65 | 50 | 150 | 50 | 200 | 80 | |||||||||
VXF42.65-63 | S55204-V139 | 65 | 63 | |||||||||||||
VXF42.80-80 | S55204-V140 | 80 | 80 | 75 | 125 | 50 | ||||||||||
VXF42.80-100 3 | S55204-V141 | 80 | 100 | |||||||||||||
VXF42.100-125 | S55204-V142 | 100 | 125 | - | - | - | - | - | - | 250 | 100 | |||||
VXF42.100-160 3 | S55204-V143 | 100 | 160 | |||||||||||||
VXF42.125-200 | S55204-V144 | 125 | 200 | 160 | ||||||||||||
VXF42.125-250 | S55204-V145 | 125 | 250 | 50 | ||||||||||||
VXF42.150-315 | S55204-V146 | 150 | 315 | 125 | ||||||||||||
VXF42.150-400 3) | S55204-V147 | 150 | 400 |
1) Flange type: 21; flange design: B (see "Flange types", page 72)
2) Suitable for medium temperatures up to 130 °C
3) Valve characteristic for kvs value 100 m3/h from 70 % stroke, kvs value 160 m3/h from 85 % stroke and kvs value 400 m3/h from 90 % stroke is optimized for maximum volumetric flow
Stroke | 20 mm | 40 mm | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | |||||||||
PN 16 | SAX.. 5) | N4501 | |||||||||||||
SKD.. 2) | N4561 | ||||||||||||||
1) |
SKB.. | N4564 | |||||||||||||
SKC.. | N4566 | ||||||||||||||
Data Sheet | SAX.. 5) | SKD.. 2) | SKB.. | SKC.. | |||||||||||
N4404 | DN | kvs | SV | Δpmax | Δpmax | Δpmax | Δpmax | ||||||||
-20…220 °C | Stock number | [m3/h] | [kPa] | ||||||||||||
VXF53.15-.. 3) | S55208-.. | 15 | 1.6/2.5/4 | > 100 | 1200 | 200 | 1200 | 200 | 1200 | 200 | - | - | |||
VXF53.20-.. 3) | S55208-.. | 20 | 6.3 | ||||||||||||
VXF53.25-.. 3) | S55208-.. | 25 | 6.3/10 | ||||||||||||
VXF53.32-.. 3) | S55208-.. | 32 | 16 | 750 | 1100 | ||||||||||
VXF53.40-.. 3) | S55208-.. | 40 | 16/25 | 500 | 650 | ||||||||||
VXF53.50-.. 3) | S55208-.. | 50 | 40 | 300 | 400 | 1150 | |||||||||
VXF43.65-63 4) | S55206-V115 | 65 | 63 | > 100 | - | - | - | - | - | - | 650 | 200 | |||
VXF43.80-100 4) | S55206-V116 | 80 | 100 | 400 | 200 | ||||||||||
VXF43.100-160 4) | S55206-V117 | 100 | 160 | 250 | 150 | ||||||||||
VXF43.125-250 4) | S55206-V118 | 125 | 250 | 160 | 100 | ||||||||||
VXF43.150-400 | S55206-V119 | 150 | 400 | 100 | 70 |
1) Flange type: 21; flange design: B (see "Flange types", page 72)
2) Suitable for medium temperatures up to 150 °C
3) See VXF53.., PN 25 (data sheet N4405): Flange dimensions for PN 25 are the same as for PN 16
4) Valve is optimized for maximum volumetric flow:
- kvs value 63 m3/h from 90 % stroke,
- kvs values 100, 160 and 250 m3/h from 80 % stroke
5) Suitable for medium temperatures up to 130 °C
Stroke | 20 mm | 40 mm | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | |||||||||
PN 25 PN 16 1) |
SAX.. 5) | N4501 | |||||||||||||
SKD.. 3) | N4561 | ||||||||||||||
2) | SKB.. | N4564 | |||||||||||||
SKC.. | N4566 | ||||||||||||||
Data Sheet | SAX.. 5) | SKD.. 3) | SKB.. | SKC.. | |||||||||||
N4405 | DN | kvs | SV | Δpmax | Δpmax | Δpmax | Δpmax | ||||||||
-20…220 °C | Stock number | [m3/h] | [kPa] | ||||||||||||
VXF53.15-1.6 | S55208-V140 | 15 | 1.6 | > 100 | 1200 | 200 | 1200 | 200 | 1200 | 200 | - | - | |||
VXF53.15-2.5 | S55208-V141 | 15 | 2.5 | ||||||||||||
VXF53.15-4 | S55208-V142 | 15 | 4 | ||||||||||||
VXF53.20-6.3 | S55208-V144 | 20 | 6.3 | ||||||||||||
VXF53.25-6.3 | S55208-V145 | 25 | 6.3 | ||||||||||||
VXF53.25-10 | S55208-V146 | 25 | 10 | ||||||||||||
VXF53.32-16 4) | S55208-V148 | 32 | 16 | 750 | 1100 | ||||||||||
VXF53.40-16 | S55208-V149 | 40 | 16 | 500 | 650 | ||||||||||
VXF53.40-25 4) | S55208-V150 | 40 | 25 | ||||||||||||
VXF53.50-40 4) | S55208-V152 | 50 | 40 | 300 | 100 | 400 | 1150 | ||||||||
VXF53.65-63 4) | S55208-V153 | 65 | 63 | - | - | - | - | - | - | 650 | 200 | ||||
VXF53.80-100 4) | S55208-V154 | 80 | 100 | 400 | 200 | ||||||||||
VXF53.100-160 4) | S55208-V155 | 100 | 160 | 250 | 150 | ||||||||||
VXF53.125-250 4) | S55208-V156 | 125 | 250 | 160 | 100 | ||||||||||
VXF53.150-400 | S55208-V157 | 150 | 400 | 100 | 70 |
1) DN 15…50: Flange dimensions for PN 16 and PN 25
DN 65…150: Flange dimensions for PN 25 only
2) Flange type: 21; flange design: B (see "Flange types", page 72)
3) Suitable for medium temperatures up to 150 °C
4) Valve is optimized for maximum volumetric flow:
- kvs value 63 m3/h from 90 % stroke,
- kvs values 16, 25, 40, 100, 160 and 250 m3/h from 80 % stroke
5) Suitable for medium temperatures up to 130 °C