Stroke | 20 mm | 40 mm | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | |||||||||
PN 6 | SAX.. | N4501 | |||||||||||||
SKD.. | N4561 | ||||||||||||||
1) | SKB.. | N4564 | |||||||||||||
SKC.. | N4566 | ||||||||||||||
Data Sheet | SAX.. | SKD.. | SKB.. | SKC.. | |||||||||||
N4401 | DN | kvs | SV | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | ||||
-10…130 °C | Stock number | [m3/h] | [kPa] | ||||||||||||
VVF22.25-2.5 | S55200-V100 | 25 | 2.5 | > 50 | 600 | 300 | 600 | 300 | 600 | 300 | - | - | |||
VVF22.25-4 | S55200-V101 | 25 | 4 | ||||||||||||
VVF22.25-6.3 | S55200-V102 | 25 | 6.3 | ||||||||||||
VVF22.25-10 | S55200-V103 | 25 | 10 | ||||||||||||
VVF22.40-16 | S55200-V104 | 40 | 16 | > 100 | 550 | ||||||||||
VVF22.40-25 | S55200-V105 | 40 | 25 | ||||||||||||
VVF22.50-40 | S55200-V106 | 50 | 40 | 350 | 450 | ||||||||||
VVF22.65-63 | S55200-V107 | 65 | 63 | 200 | 150 | 250 | 200 | ||||||||
VVF22.80-100 2) | S55200-V108 | 80 | 100 | 125 | 75 | 175 | 125 | 450 | |||||||
VVF22.100-160 2) | S55200-V109 | 100 | 160 | - | - | - | - | - | - | 300 | 250 |
1) Flange type: 21; flange design: B (see "Flange types", page 72)
2) Valve characteristic for kvs value 100 m3/h from 70 % stroke and kvs value 160 m3/h from 85 % stroke is optimized for maximum volumetric flow
Stroke | 20 mm | 40 mm | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | ||||||||||
PN 10 | SAX.. | N4501 | ||||||||||||||
SKD.. | N4561 | |||||||||||||||
1) | SKB.. | N4564 | ||||||||||||||
SKC.. | N4566 | |||||||||||||||
Data Sheet | SAX.. 2) | SKD.. | SKB.. | SKC.. | ||||||||||||
N4402 | DN | kvs | SV | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | |||||
-10…150 °C | Stock number | [m3/h] | [kPa] | |||||||||||||
VVF32.15-1.6 | S55202-V100 | 15 | 1.6 | >50 | 1000 | 400 | 1000 | 400 | 1000 | 400 | - | - | ||||
VVF32.15-2.5 | S55202-V101 | 15 | 2.5 | |||||||||||||
VVF32.15-4 | S55202-V102 | 15 | 4 | |||||||||||||
VVF32.25-6.3 | S55202-V103 | 25 | 6.3 | |||||||||||||
VVF32.25-10 | S55202-V104 | 25 | 10 | |||||||||||||
VVF32.40-16 | S55202-V105 | 40 | 16 | >100 | 550 | 750 | ||||||||||
VVF32.40-25 | S55202-V106 | 40 | 25 | |||||||||||||
VVF32.50-40 | S55202-V107 | 50 | 40 | 350 | 300 | 450 | ||||||||||
VVF32.65-63 | S55202-V108 | 65 | 63 | 200 | 150 | 250 | 200 | 700 | ||||||||
VVF32.80-100 3) | S55202-V109 | 80 | 100 | 125 | 75 | 175 | 125 | 450 | ||||||||
VVF32.100-160 3) | S55202-V110 | 100 | 160 | - | - | - | - | - | - | 300 | 250 | |||||
VVF32.125-250 | S55202-V111 | 125 | 250 | 190 | 160 | |||||||||||
VVF32.150-400 3) | S55202-V112 | 150 | 400 | 125 | 100 |
1) Flange type: 21; flange design: B (see "Flange types", page 72)
2) Suitable for medium temperatures up to 130 °C
3) Valve characteristic for kvs value 100 m3/h from 70 % stroke, kvs value 160 m3/h from 85 % stroke and kvs value 400 m3/h from 90 % stroke is optimized for maximum volumetric flow
Stroke | 20 mm | 40 mm | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | |||||||||
PN 16 | SAX.. | N4501 | |||||||||||||
SKD.. | N4561 | ||||||||||||||
Product photo – to be created | 1) | SKB.. | N4564 | ||||||||||||
SKC.. | N4566 | ||||||||||||||
Data Sheet | SAX.. 2) | SKD.. | SKB.. | SKC.. | |||||||||||
N4403 | DN | kvs | SV | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | ||||
-10…150 °C | Stock number | [m3/h] | [kPa] | ||||||||||||
VVF42.15-1.6 | S55204-V100 | 15 | 1.6 | > 50 | 1600 | 400 | 1600 | 400 | 1600 | 400 | - | - | |||
VVF42.15-2,5 | S55204-V101 | 15 | 2.5 | ||||||||||||
VVF42.15-4 | S55204-V102 | 15 | 4 | ||||||||||||
VVF42.20-6.3 | S55204-V103 | 20 | 6.3 | ||||||||||||
VVF42.25-6.3 | S55204-V104 | 25 | 6.3 | ||||||||||||
VVF42.25-10 | S55204-V105 | 25 | 10 | ||||||||||||
VVF42.32-16 | S55204-V106 | 32 | 16 | > 100 | 900 | 1200 | |||||||||
VVF42.40-16 | S55204-V107 | 40 | 16 | 550 | 750 | ||||||||||
VVF42.40-25 | S55204-V108 | 40 | 25 | ||||||||||||
VVF42.50-31.5 | S55204-V109 | 50 | 31.5 | 350 | 300 | 450 | 1200 | ||||||||
VVF42.50-40 | S55204-V110 | 50 | 40 | ||||||||||||
VVF42.65-50 | S55204-V111 | 65 | 50 | 200 | 150 | 250 | 200 | 700 | |||||||
VVF42.65-63 | S55204-V112 | 65 | 63 | ||||||||||||
VVF42.80-80 | S55204-V113 | 80 | 80 | 125 | 75 | 175 | 125 | 450 | |||||||
VVF42.80-1003) | S55204-V114 | 80 | 100 | ||||||||||||
VVF42.100-125 | S55204-V115 | 100 | 125 | - | - | - | - | - | - | 300 | 250 | ||||
VVF42.100-1603) | S55204-V116 | 100 | 160 | ||||||||||||
VVF42.125-200 | S55204-V117 | 125 | 200 | 190 | 160 | ||||||||||
VVF42.125-250 | S55204-V118 | 125 | 250 | ||||||||||||
VVF42.150-315 | S55204-V119 | 150 | 315 | 125 | 100 | ||||||||||
VVF42.150-4003) | S55204-V120 | 150 | 400 |
1) Flange type: 21; flange design: B (see "Flange types", page 72)
2) Suitable for medium temperatures up to 130 °C
3) Valve characteristic for kvs value 100 m3/h from 70 % stroke, kvs value 160 m3/h from 85 % stroke and kvs value 400 m3/h from 90 % stroke is optimized for maximum volumetric flow
Stroke | 20 mm | 40 mm | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | |||||||||
PN 16 | SAX.. 5) | N4501 | |||||||||||||
SKD.. 2) | N4561 | ||||||||||||||
1) | SKB.. | N4564 | |||||||||||||
SKC.. | N4566 | ||||||||||||||
Data Sheet | SAX.. 5) | SKD.. 2) | SKB.. | SKC.. | |||||||||||
N4404 | DN | kvs | SV | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | ||||
-20…220 °C | Stock number | [m3/h] | [kPa] | ||||||||||||
VVF53.15-.. 3) | S55208-.. | 15 | 0.16…1.25 | > 50 | 2500 | 1200 | 2500 | 1200 | 2500 | 1200 | - | - | |||
VVF53.15-.. 3) | S55208-.. | 15 | 1.6…4 | > 100 | |||||||||||
VVF53.20-.. 3) | S55208-.. | 20 | 6.3 | ||||||||||||
VVF53.25-.. 3) | S55208-.. | 25 | 5…10 | 1600 | 2100 | ||||||||||
VVF53.32-.. 3) | S55208-.. | 32 | 16 | 900 | 750 | 1200 | 1100 | ||||||||
VVF53.40-.. 3) | S55208-.. | 40 | 12.5…25 | 550 | 500 | 750 | 650 | 2000 | |||||||
VVF53.50-.. 3) | S55208-.. | 50 | 31.5…40 | 350 | 300 | 450 | 400 | 1200 | 1150 | ||||||
VVF43.65-50 | S55206-V100 | 65 | 50 | > 100 | - | - | - | - | - | - | 700 | 650 | |||
VVF43.65-63 4) | S55206-V101 | 63 | |||||||||||||
VVF43.80-80 | S55206-V102 | 80 | 80 | 450 | 400 | ||||||||||
VVF43.80-100 4) | S55206-V103 | 100 | |||||||||||||
VVF43.100-125 | S55206-V104 | 100 | 125 | 300 | 250 | ||||||||||
VVF43.100-160 4) | S55206-V105 | 160 | |||||||||||||
VVF43.125-200 4) | S55206-V106 | 125 | 200 | 190 | 160 | ||||||||||
VVF43.125-250 4) | S55206-V107 | 250 | |||||||||||||
VVF43.150-315 4) | S55206-V108 | 150 | 315 | 125 | 100 | ||||||||||
VVF43.150-400 | S55206-V109 | 400 |
1) Flange type: 21; flange design: B (see "Flange types", page 72)
2) Suitable for medium temperatures up to 150 °C
3) See VVF53.., PN 25 (Data Sheet N4405): Flange dimensions for PN 25 are the same as those for PN 16
4) Valve characteristic is optimized for maximum volumetric flow:
- kvs value 63 m3/h from 90 % stroke,
- kvs values 100, 160, 200 and 250 m3/h from 80 % stroke,
- kvs value 315 m3/h from 70 % stroke
5) Suitable for medium temperatures up to 130 °C
Note
For applications with steam the maximum differential and closing pressures differ from the values above. For further details refer to “Applications with steam” on page 18.
Stroke | 20 mm | 40 mm | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | |||||||||
PN 25 PN 16 1) |
SAX.. 5) | N4501 | |||||||||||||
SKD.. 3) | N4561 | ||||||||||||||
2) | SKB.. | N4564 | |||||||||||||
SKC.. | N4566 | ||||||||||||||
Data Sheet | SAX.. 5) | SKD.. 3) | SKB.. | SKC.. | |||||||||||
N4405 | DN | kvs | SV | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | ||||
-20…220 °C | Stock number | [m3/h] | [kPa] | ||||||||||||
VVF53.15-0.16 | S55208-V100 | 15 | 0.16 | > 50 | 2500 | 1200 | 2500 | 1200 | 2500 | 1200 | - | - | |||
VVF53.15-0.2 | S55208-V101 | 0.2 | |||||||||||||
VVF53.15-0.25 | S55208-V102 | 0.25 | |||||||||||||
VVF53.15-0.32 | S55208-V103 | 0.32 | |||||||||||||
VVF53.15-0.4 | S55208-V104 | 0.4 | |||||||||||||
VVF53.15-0.5 | S55208-V105 | 0.5 | |||||||||||||
VVF53.15-0.63 | S55208-V106 | 0.63 | |||||||||||||
VVF53.15-0.8 | S55208-V107 | 0.8 | |||||||||||||
VVF53.15-1 | S55208-V108 | 1 | |||||||||||||
VVF53.15-1.25 | S55208-V109 | 1.25 | |||||||||||||
VVF53.15-1.6 | S55208-V110 | 1.6 | > 100 | ||||||||||||
VVF53.15-2 | S55208-V111 | 2 | |||||||||||||
VVF53.15-2.5 | S55208-V112 | 2.5 | |||||||||||||
VVF53.15-3.2 | S55208-V113 | 3.2 | |||||||||||||
VVF53.15-4 | S55208-V114 | 4 | |||||||||||||
VVF53.20-6.3 | S55208-V116 | 20 | 6.3 | ||||||||||||
VVF53.25-5 | S55208-V117 | 25 | 5 | 1600 | 2100 | ||||||||||
VVF53.25-6.3 | S55208-V118 | 6.3 | |||||||||||||
VVF53.25-8 | S55208-V119 | 8 | |||||||||||||
VVF53.25-10 | S55208-V120 | 10 | |||||||||||||
VVF53.32-16 | S55208-V122 | 32 | 16 | 900 | 750 | 1200 | 1100 | ||||||||
VVF53.40-12.5 | S55208-V123 | 40 | 12.5 | 550 | 500 | 750 | 650 | 2000 | |||||||
VVF53.40-16 | S55208-V124 | 16 | |||||||||||||
VVF53.40-20 | S55208-V125 | 20 | |||||||||||||
VVF53.40-25 | S55208-V126 | 25 | |||||||||||||
VVF53.50-31.5 | S55208-V127 | 50 | 31.5 | 350 | 300 | 450 | 400 | 1200 | 1150 | ||||||
VVF53.50-40 | S55208-V128 | 40 | |||||||||||||
VVF53.65-63 4) | S55208-V129 | 65 | 63 | - | - | - | - | - | - | 700 | 650 | ||||
VVF53.80-100 4) | S55208-V130 | 80 | 100 | 450 | 400 | ||||||||||
VVF53.100-160 4) | S55208-V131 | 100 | 160 | 300 | 250 | ||||||||||
VVF53.125-250 4) | S55208-V132 | 125 | 250 | 190 | 160 | ||||||||||
VVF53.150-400 | S55208-V133 | 150 | 400 | 125 | 100 |
1) DN 15…50: Flange dimensions for PN 16 and PN 25
DN 65…150: Flange dimensions for PN 25 only
2) Flange type: 21; flange design: B (see "Flange types", page 72)
3) Suitable for medium temperatures up to 150 °C
4) Valve is optimized for maximum volumetric flow:
- kvs value 63 m3/h from 90 % stroke,
- kvs values 100, 160 and 250 m3/h from 80 % stroke
5) Suitable for medium temperatures up to 130 °C
Note
Other maximum differential and closing pressures are valid for applications with steam, for further details refer to “Applications with steam” on page 18.
Applications with steam
Valves of the product lines VVF43.. and VVF53.. have to be operated with inverted flow direction for steam. This results in combination with electrohydraulic actuators of the product lines SKD.., SKB.. und SKC.. with significantly higher closing pressures Δps and higher maximum differential pressures Δpmax. In individual cases the kvs value is reduced and it has to be assured from the system side, when the system is starting up that the maximum differential pressure Δpmax is not exceeded so that the actuator can reliably open the valve.
Steam
Stroke | 20 mm | 40 mm | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | ||||||||||
PN 25 PN 16 1) |
SAX.. 5) | N4501 | ||||||||||||||
SKD.. 3) | N4561 | |||||||||||||||
2) | SKB.. | N4564 | ||||||||||||||
SKC.. | N4566 | |||||||||||||||
Data Sheet | SAX.. 5) | SKD.. 3) | SKB.. | SKC.. | ||||||||||||
N4405 | DN | kvs | SV | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | |||||
+100…220 °C | Stock number | [m3/h] | [kPa] | |||||||||||||
VVF53.15-0.16 | S55208-V100 | 15 | 0.16 | > 50 | - | - | 2500 | 1200 | 2500 | 1200 | - | - | ||||
VVF53.15-0.2 | S55208-V101 | 0.2 | ||||||||||||||
VVF53.15-0.25 | S55208-V102 | 0.25 | ||||||||||||||
VVF53.15-0.32 | S55208-V103 | 0.32 | ||||||||||||||
VVF53.15-0.4 | S55208-V104 | 0.4 | ||||||||||||||
VVF53.15-0.5 | S55208-V105 | 0.5 | ||||||||||||||
VVF53.15-0.63 | S55208-V106 | 0.63 | ||||||||||||||
VVF53.15-0.8 | S55208-V107 | 0.8 | ||||||||||||||
VVF53.15-1 | S55208-V108 | 1 | ||||||||||||||
VVF53.15-1.25 | S55208-V109 | 1.25 | ||||||||||||||
VVF53.15-1.6 | S55208-V110 | 1.6 | ||||||||||||||
VVF53.15-2 | S55208-V111 | 2 | > 100 | |||||||||||||
VVF53.15-2.5 | S55208-V112 | 2.5 | ||||||||||||||
VVF53.15-3.2 | S55208-V113 | 3.2 | ||||||||||||||
VVF53.15-4 4) | S55208-V114 | 3.6 | ||||||||||||||
VVF53.20-6.3 4) | S55208-V116 | 20 | 5 | |||||||||||||
VVF53.25-5 | S55208-V117 | 25 | 5 | |||||||||||||
VVF53.25-6.3 | S55208-V118 | 6.3 | ||||||||||||||
VVF53.25-8 | S55208-V119 | 8 | ||||||||||||||
VVF53.25-10 4) | S55208-V120 | 8 | ||||||||||||||
VVF53.32-16 4) | S55208-V122 | 32 | 15 | |||||||||||||
VVF53.40-12.5 | S55208-V123 | 40 | 12.5 | 1000 | ||||||||||||
VVF53.40-16 | S55208-V124 | 16 | ||||||||||||||
VVF53.40-20 | S55208-V125 | 20 | ||||||||||||||
VVF53.40-25 4) | S55208-V126 | 23 | ||||||||||||||
VVF53.50-31.5 | S55208-V127 | 50 | 31.5 | 600 | ||||||||||||
VVF53.50-40 | S55208-V128 | 40 | ||||||||||||||
VVF53.65-63 | S55208-V129 | 65 | 63 | - | - | - | - | 2500 | 1000 | |||||||
VVF53.80-100 | S55208-V130 | 80 | 100 | 750 | ||||||||||||
VVF53.100-160 4) | S55208-V131 | 100 | 150 | 500 | ||||||||||||
VVF53.125-250 4) | S55208-V132 | 125 | 220 | 300 | ||||||||||||
VVF53.150-400 | S55208-V133 | 150 | 360 | 200 |
1) DN 15…50: Flange dimensions for PN 16 and PN 25
DN 65…150: Flange dimensions for PN 25 only
2) Flange type: 21; flange design: B (see "Flange types", page 72)
3) Suitable for medium temperatures up to 150 °C
4) Reduced kvs value
5) Suitable for medium temperatures up to 130 °C
Stroke | 20 mm | 40 mm | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Actuators | Data Sheet | Positioning force | 800 N | 1000 N | 2800 N | 2800 N | ||||||||||||||
PN 16 | SAX.. 5) | N4501 | ||||||||||||||||||
1) | SKD.. 2) | N4561 | ||||||||||||||||||
SKB.. | N4564 | |||||||||||||||||||
SKC.. | N4566 | |||||||||||||||||||
Data Sheet | SAX.. 5) | SKD.. 2) | SKB.. | SKC.. | ||||||||||||||||
N4404 | Stock number | DN | kvs | SV | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | Δps | Δpmax | ||||||||
+100…220 °C | Stock number | [m3/h] | [kPa] | |||||||||||||||||
VVF43.65-50 | S55206-V100 | 65 | 50 | > 100 | - | - | - | - | - | - | 1600 | 800 | ||||||||
VVF43.65-63 | S55206-V101 | 63 | ||||||||||||||||||
VVF43.80-80 | S55206-V102 | 80 | 80 | 750 | ||||||||||||||||
VVF43.80-100 | S55206-V103 | 100 | ||||||||||||||||||
VVF43.100-125 | S55206-V104 | 100 | 125 | 500 | ||||||||||||||||
VVF43.100-160 3) | S55206-V105 | 150 | ||||||||||||||||||
VVF43.125-200 | S55206-V106 | 125 | 200 | 300 | ||||||||||||||||
VVF43.125-250 3) | S55206-V107 | 220 | ||||||||||||||||||
VVF43.150-315 3) | S55206-V108 | 150 | 280 | 200 | ||||||||||||||||
VVF43.150-400 3) | S55206-V109 | 360 |
1) Flange type: 21; flange design: B (see "Flange types", page 72)
2) Suitable for medium temperatures up to 150 °C
3) Reduced kvs value
4) Suitable for medium temperatures up to 130 °C