Product number |
Stock number |
Stroke |
Positioning force |
Operating voltage |
Positioning signal |
Spring return time |
Positioning time |
LED |
Manual adjuster |
Auxiliary functions |
---|---|---|---|---|---|---|---|---|---|---|
SAX31.00 |
S55150-A105 |
20 mm |
800 N |
AC 230 V |
3-position |
- |
120 s |
- |
Press and fix |
1) |
SAX31.03 |
S55150-A106 |
30 s |
||||||||
SAX61.03 |
S55150-A100 |
AC 24 V DC 24 V |
0…10 V 4…20 mA 0…1000 Ω |
■ |
||||||
2), 3) |
||||||||||
SAX81.00 |
S55150-A102 |
3-position |
- |
120 s |
- |
Press and fix |
1) |
|||
SAX81.03 |
S55150-A103 |
30 s |
||||||||
SKD32.21 |
SKD32.21 |
20 mm |
1000 N |
AC 230 V |
3-position |
8 s |
Opening: 30 s Closing: 10 s |
- |
Turn, position is maintained |
1) |
SKD32.50 |
SKD32.50 |
- |
120 s |
|||||||
SKD32.51 |
SKD32.51 |
8 s |
||||||||
SKD60 |
SKD60 |
AC 24 V |
0…10 V 4…20 mA 0…1000 Ω |
- |
Opening: 30 s Closing: 15 s |
■ |
2) |
|||
SKD62 SKD62U |
SKD62 SKD62U |
15 s |
||||||||
SKD62UA | SKD62UA | 4) |
||||||||
SKD82.50 SKD82.50U |
SKD82.50 SKD82.50U |
3-position |
- |
120 s |
- |
1) |
||||
SKD82.51 SKD82.51U |
SKD82.51 SKD82.51U |
8 s |
||||||||
SKB32.50 |
SKB32.50 |
20 mm |
2800 N |
AC 230 V |
3-position |
- |
120 s |
- |
Turn, position is maintained |
1) |
SKB32.51 |
SKB32.51 |
10 s |
||||||||
SKB60 |
SKB60 |
AC 24 V |
0…10 V 4…20 mA 0…1000 Ω |
- |
Opening: 120 s Closing: 20 s |
■ |
2) |
|||
SKB62 SKB62U |
SKB62 SKB62U |
10 s |
||||||||
SKB62UA |
SKB62UA |
4) |
||||||||
SKB82.50 SKB82.50U |
SKB82.50 SKB82.50U |
3-position |
- |
120 s |
- |
1) |
||||
SKB82.51 SKB82.51U |
SKB82.51 SKB82.51U |
10 s |
||||||||
SKC32.60 |
SKC32.60 |
40 mm |
2800 N |
AC 230 V |
3-position |
- |
120 s |
- |
Turn, position is maintained |
1) |
SKC32.61 |
SKC32.61 |
18 s |
||||||||
SKC60 |
SKC60 |
AC 24 V |
0…10 V 4…20 mA 0…1000 Ω |
- |
Opening: 120 s Closing: 20 s |
■ |
2) |
|||
SKC62 SKC62U |
SKC62 SKC62U |
20 s |
||||||||
SKC62UA |
SKC62UA |
4) |
||||||||
SKC82.60 SKC82.60U |
SKC82.60 SKC82.60U |
3-position |
- |
120 s |
- |
1) |
||||
SKC82.61 SKC82.61U |
SKC82.61 SKC82.61U |
18 s |
1) Auxiliary switch, potentiometer
2) Position feedback, forced control, selection of valve characteristic
3) Optional: Sequence control, selection of acting direction
4) Plus sequence control, stroke limitation, and selection of acting direction