Document ID |
Title |
---|---|
A6V10339425 |
FS720 fire detection system, (marine) technical manual (Cerberus PRO) |
A6V10400920 |
FS20 fire detection system, (marine) technical manual (Sinteso) |
A6V10210390 |
Mounting/Installation (Cerberus PRO) |
008851 |
Mounting/Installation (Sinteso) |
You will find further information about marine applications in the following standards and directives:
Standards and directives | Title |
---|---|
Marine equipment directive (MED) | Council Directive 96/98/EC of December 20, 1996 on marine equipment Amendments:
|
SOLAS 74 | International Convention for the Safety of Life at Sea (SOLAS), 1974 |
FSS Code | International Code for Fire Safety Systems, 2015 Edition |
IEC 60092-201:1994 | Electrical installations in ships – Part 201: System design – General |
IEC 60092-504:2016 | Electrical installations in ships – Part 504: Special features; Control and instrumentation |
IEC 60533:2015 | Electrical and electronic installations in ships – Electromagnetic compatibility |
DNV GL rules for classification: ships (RU-SHIP) | DNVGL-RU-SHIP-Pt4Ch8 - Part 4 Systems and components, Chapter 8 Electrical installations DNVGL-RU-SHIP-Pt4Ch9 - Part 4 Systems and components, Chapter 9 Control and monitoring systems DNVGL-RU-SHIP-Pt4Ch11 - Part 4 Systems and components, Chapter 11 Fire safety |
DNV GL offshore standards (OS) | DNVGL-OS-D201 - Electrical installations DNVGL-OS-D301 - Fire protection |
DNV GL class guidelines (CG) | DNVGL-CG-0339 - Environmental test specification for electrical, electronic and programmable equipment and systems |
Please note the amendments in SOLAS 74 resulting from resolution MSC.216(82) from December 8, 2006 relating to the following:
- Protection of cabin balconies on passenger ships
- Safe return to port
- Safety center on passenger ships