|
1 |
Ground connection between cable 2 and housing |
|
2 |
Mains separator terminals on DIN rail |
|
3 |
Cable 1 (90 mm) mains terminals to filter |
|
4 |
Cable push-on contacts 6.3 mm |
|
5 |
EMC filter (Schaffner FN2030B-3-06) fitted on DIN rail |
|
6 |
Power supply (150 W) |
|
7 |
Mains connection terminal X1 |
|
8 |
Cable 2 (140 mm) filter to power supply |
- The EMC filter is fitted.
- Connect pre-assembled cable 1 (3) to filter (5) and mains separator terminals (2) according to table at top.
- Connect pre-assembled cable 2 (8) to filter (5) and terminal X1 (7) of power supply (6) according to table below.
Wiring table for cable 1
|
Connection |
Mains terminal |
Filter (line) |
|---|---|---|
|
External conductor |
L1 |
P |
|
Neutral conductor |
N |
N |
|
Earth (protective conductor) |
PE |
PE |
Wiring table for cable 2
|
Connection |
Filter |
Power supply (X1) |
|---|---|---|
|
External conductor |
P |
X1-4 / X1-5 |
|
Neutral conductor |
N |
X1-2 / X1-3 |
|
Earth (protective conductor) |
Ground connection for housing |
X1-1 |