Wiring between the control panel and the T-Link TL250/TL300 must be enclosed in metal conduit.
- Wire the panel's Tip and Ring terminals to the T1 and R1 terminals of TL300
The ACT shall be connected to Input 1 of the transmitter and transmission delay is to be configured via CONNECT 24.
The LBT and TEST shall be connected to FACP's trouble inputs. The outputs are active low (switched to ground) and shall be connected via listed supervision relay (suggested model: DSC, RM-2 or RM1C).
Event Type | SIA DCS (8 or 20)*5 | Ademco Contact ID*5 | 3/1 1400 Hz or 2300HZ | 4/2 1400 Hz or 2300HZ |
|---|---|---|---|---|
Fire Alarm | FA pppp | 1 110 0p ppp | 0 | 01 |
Fire Alarm Restore (Through Reset) | FH pppp | 3 110 0p ppp | 2 | 21 |
Smoke Alarm | FA pppp | 1 111 0p ppp | 0 | 01 |
Smoke Alarm Restore | FH pppp | 3 111 0p ppp | 2 | 21 |
Heat Alarm | FA pppp | 1 114 0p ppp | 0 | 01 |
Heat Alarm Restore | FH pppp | 3 114 0p ppp | 2 | 21 |
Pull Station Alarm | FA pppp | 1 115 0p ppp | 0 | 01 |
Pull Station Alarm Restore | FH pppp | 3 115 0p ppp | 2 | 21 |
Waterflow Alarm | SA pppp | 1 113 0p ppp | 0 | 02 |
Waterflow Alarm Restore | SH pppp | 3 113 0p ppp | 2 | 22 |
Supervisory | SS pppp | 1 200 0p ppp | 6 | 66 |
Supervisory Restore | SR pppp | 3 200 0p ppp | 7 | 76 |
AC Trouble | AT | 1 301 00 000 | 8 | 80 |
AC Trouble Restore | AR | 3 301 00 000 | 7 | 70 |
Trouble | FT pppp | 1 373 0p ppp | 8 | 83 |
Trouble Restore | FJ pppp | 3 373 0p ppp | 7 | 73 |
System Battery Trouble | YT | 1 302 00 000 | 8 | 87 |
System Battery Trouble Restore | YR | 3 302 00 000 | 7 | 77 |
Phone Line 1 Trouble | LT 1 | 1 351 00 000 | 8 | 81 |
Phone Line 1 Trouble Restore | LR 1 | 3 351 00 000 | 7 | 71 |
Phone Line 2 Trouble | LT 2 | 1 352 00 000 | 8 | 82 |
Phone Line 2 Trouble Restore | LR 2 | 3 352 00 000 | 7 | 72 |
Data Lost | RT 0 | 1 354 00 000 | 8 | 88 |
Automatic Test (Normal) | RP | 1 602 00 000 | 9 | 30 |
Automatic Test (Off Normal) | RY | 1 608 00 000 | 9 | 39 |
Manual Test | RX 0 | 1 601 00 000 | 9 | 99 |
Test Activation | FX pppp | 1 611 0p ppp | 9 | 91 |
Gas Alarm | GA pppp | 1 151 0p ppp | 0 | 03 |
Gas Alarm Restore | GH pppp | 3 151 0p ppp | 2 | 23 |
Communications Fail | YC | 1 350 00 000 | 8 | 84 |
System Reset | OR 0 | 1 305 00 000 | 7 | 79 |
Test Begin | FI pppp | 1 604 0p ppp | 9 | 90 |
Test End | FK pppp | 3 604 0p ppp | 9 | 92 |
Mass Notification Alarm4 | PA pppp | 1 120 0p ppp | 1 | 11 |
Mass Notification Alarm Restore4 | PH pppp | 3 120 0p ppp | 3 | 31 |
Mass Notification Trouble4 | PT pppp | 1 375 0p ppp | 8 | 83 |
Mass Notification Trouble Restore4 | PJ pppp | 3 375 0p ppp | 7 | 73 |
MNS11 | XB pppp | 1 789 0p ppp | 1 | 11 |
MNS1 Restore1 | XC pppp | 3 789 0p ppp | 3 | 31 |
MNS21 | XN pppp | 1 788 0p ppp | 6 | 66 |
MNS2 Restore1 | XP pppp | 3 788 0p ppp | 7 | 76 |
MNS Trouble1 | XU pppp | 1 787 0p ppp | 8 | 83 |
MNS Trouble Restore1 | XV pppp | 3 787 0p ppp | 7 | 73 |
Security3 | TA pppp | 1 137 0p ppp | 6 | 68 |
Security Restore3 | TH pppp | 3 137 0p ppp | 7 | 78 |
Emergency2, 4 | EB pppp | 1 785 0p ppp | 6 | 65 |
Emergency Restore2, 4 | EC pppp | 3 785 0p ppp | 7 | 75 |
Building2 | ZA pppp | 1 152 0p ppp | 6 | 65 |
Building Event Restore2 | ZH pppp | 3 152 0p ppp | 7 | 75 |
“Other”2 | XY pppp | 1 786 0p ppp | 4 | 40 |
“Other” Restore2 | XZ pppp | 3 786 0p ppp | 5 | 50 |
*pppp is the dialer group or zone number
1XLS/Desigo Fire Safety Modular/Cerberus PRO Modular only, if set to either “US/Other” or “Canada”
2XLS/Desigo Fire Safety Modular/Cerberus PRO Modular only, if set to “Canada”
3XLS/Desigo Fire Safety Modular/Cerberus PRO Modular only, if set to “US/Other”
4Desigo FC2025/FC2050, FV2025/FV2050, Cerberus PRO FC922/FC924, FV922/FV924 only
5Only SIA DCS and Ademco Contact ID can be used for UL 864 10th Edition off-premises signaling
Standby 24DC Module Current | 33.5mA |
Active 24VDC Module Current | 43.5mA |
LED | Function | Description |
|---|---|---|
H100 | “OK LED” | Hardware is functionally good |
H200 | “L1 FLT” | Red LED on Solid – Line Connection error while dialing out, Line 1, Red LED Flashing DACT Dialing out on Line 1 |
H201 | “L2 FLT” | Red LED on Solid – Line Connection error while dialing out, Line 2, Red LED Flashing DACT Dialing out on Line 2 |
H202 | “RX” | DACT receiving information in |
H203 | “TX” | DACT Transmitting information out |
H204 | “UP RUN” | Green Flashing DACT has heartbeat |