Siemens Industry, Inc.'s detectors should be interconnected as shown in Figures 1, 2 or 3 and wired to the control panel following the wiring connection drawing installed on the inside face of each control panel cover. NOTE: FDOT421/OH921 and other addressable devices are wired to the Signaling Line Circuit. Note any limitations on the number of detectors and restrictions on the use of remote devices permitted for each circuit.

Wiring Diagram for DB-11/-11E/-11C using, OP121, OH121 and HI121 Detectors

 

CAUTION

1. Do not use looped wire under base terminal 5. Break wire run to provide supervision of connection.

2. When a remote relay is used to control a critical system function, the relay and its associated detector and optional module(s) must be the ONLY devices on the initiating circuit.

 

Isolation Mode Wiring Diagram for DB-11/-11E/-11C using Series FDO421, FDOOT441, FDOOTC441, FDOT421, FDT421, HI921, OH921, OOH941, OOHC941, OP921

 

Polarity insensitive Wiring Diagram for DB-11/-11E/-11C using Series FDO421, FDOOT441, FDOOTC441,FDOT421, FDT421, HI921, OH921, OOH941, OOHC941, OP921

*The relay contact are shown in the Non-Alarm/System Reset Condition

**FDO421/FDOOT441/FDOOTC441/FDOT421/FDT421/HI921/OH921/OOH941/OOHC941/OP921 (Line 1 and Line 2 can be either line of the loop.)

***Model FDO421, FDOOT441, FDOOTC441, FDOT421, FDT421, HI921, OH921, OOH941, OOHC941 and OP921 detectors are not compatible with the DB-HR or 8716 remote relay base.