NO, NC valves
NO valves |
Radiator valves such as VDN.., VEN.., VUN.., VPD.., VPE.. or VPU.. are normally NO valves. |
NC valves |
Small valves such as V..P47.. are normally NC valves. |
Valve and actuator combination
NO function |
|
NC function |
|
RTN..
Thermostatic RTN.. actuators control heat demand. They control the water flow by opening and closing the radiator valves.
- The actuator stem retracts as heat demand increases and steadily opens the radiator valve.
- The actuator stem extends as heat demand decreases and steadily closes the radiator valve.
STA..
Radiator valves | STA.. |
| closed (NC function) |
SSA..
The electromotive actuator is driven by a DC 0…10 V (SSA61) positioning signal or 3-position signal (SSA31, SSA81). The description of operation in this document applies to the valve versions which are fully open when de-energized (NO).
3-position control signal
- Voltage at Y1: Stem retracts: Valve opens
- Voltage at Y2: Stem extends: Valve closes
- No voltage at Y1 and Y2: Actuator maintains its current position
DC 0...10 V
- The valve opens / closes in proportion to the control signal at Y.
- At DC 0 V, the valve is fully closed.
- The actuator maintains its current position when power is switched off.