Adapter (AV..)
For mounting
- thermostatic actuators RTN..
- Electromotive actuators SSA..
- RF-controlled actuator SSA955
on radiator valves of other manufacturer according to table:
AV.. adapters for Siemens actuators on third-party TRV valves | AV52 1) | AV53 | AV54 | AV55 | AV57 | AV58 | AV59 1) | AV60 1) | AV61 |
Comap | Danfoss RA-N | Danfoss RAVL | Danfoss RAV | Herz | Oventrop | Vaillant | TA | MMA Markaryd | |
Adapter thread | M28 × 1.5 | - | - | - | M28 × 1.5 | M30 × 1 | - | M28 × 1.5 | M28 × 1.5 |
Stock number | BPZ: AV52 | BPZ: AV53 | BPZ: AV54 | BPZ: AV55 | BPZ: AV57 | BPZ: AV58 | BPZ: AV59 | BPZ: AV60 | BPZ: AV61 |
1) | Also compatible with thermal actuators ST..40.. ans ST..65.. in combination with ASA80 adapter. |
Adapter (ASA..)
For mounting
- thermal actuators St..40.. and ST..65..
on radiator valves of other manufacturer according to table:
ASA.. adapters for Siemens actuators on third-party TRV valves | ASA04H | ASA10 | ASA26 | ASA59 | ASA721) | ASA78 | ASA80 |
Beulco | Strawa | Giacomini | Danfoss | Danfoss | Danfoss | - | |
Adapter thread | M30 × 1.0 | M30 × 1.5 | M30 × 1.5 | M30 × 1.5 | M30 × 1.5 | - | M30 × 1.5 |
Stock number | S55845-Z304 | S55845-Z305 | S55845-Z299 | S55845-Z300 | S55845-Z301 | S55845-Z302 | S55845-Z303 |
1) | Only the plastic component is included in delivery. |
Cable
For actuators ST..121.65/00 and ST..321.65/00 | ASY21L10 | ASY21L20 | ASY21L50 | ASY21L100 | ASY21L10H | ASY21L50H | ASY21L100H |
PVC cable | Halogen-free cable | ||||||
Cable length | 1 m | 2 m | 5 m | 10 m | 1 m | 5 m | 10 m |
Stock number | S55845-Z304 | S55845-Z305 | S55845-Z299 | S55845-Z300 | S55845-Z301 | S55845-Z302 | S55845-Z303 |
For actuators ST..161.65L10 and ST..162.65L10 | ASY61L10 | ASY61L20 | ASY61L50 | ASY61L100 | ASY61L10H | ASY61L50H | ASY61L100H |
PVC cable | Halogen-free cable | ||||||
Cable length | 1 m | 2 m | 5 m | 10 m | 1 m | 5 m | 10 m |
Stock number | S55845-Z285 | S55845-Z286 | S55845-Z287 | S55845-Z288 | S55845-Z289 | S55845-Z290 | S55845-Z291 |
For actuators ST..161.65L10 and ST..162.65L10 | ASY62L10 | ASY62L20 | ASY62L50 | ASY62L100 | ASY62L10H | ASY62L50H | ASY62L100H |
PVC cable | Halogen-free cable | ||||||
Cable length | 1 m | 2 m | 5 m | 10 m | 1 m | 5 m | 10 m |
Stock number | S55845-Z292 | S55845-Z293 | S55845-Z294 | S55845-Z295 | S55845-Z296 | S55845-Z297 | S55845-Z298 |