Actuators
Type | Stock number | Brief description | Thread Inch 1) | Technical design | Data sheet |
---|---|---|---|---|---|
RTN51.. | BPZ:RTN51.. | Thermostatic actuator
| M30×1.5 | Self acting | N2111 |
RTN71 | BPZ:RTN71 | Thermostatic actuator | with remote sensor | ||
RTN81 | BPZ:RTN81 | with remote adjuster | |||
SSA118.09HKN | S55180-A111 | Electromotive actuators | DC 24 V | A6V11858280 | |
SSA131.00 | S55180-A106 | AC 24 V | A6V11858276 | ||
SSA151.05H | S55180-A110 | AC / DC 24 V | A6V11858278 | ||
SSA161.05 | S55180-A107 | A6V11858276 | |||
SSA161.05HF | S55180-A108 | A6V11858278 | |||
SSA161E.05HF | S55180-A109 | ||||
SSA31 | BPZ:SSA31 | AC 230 V | N4893 | ||
SSA331 | S55180-A105 | A6V11858276 | |||
SSA61 | BPZ:SSA61 | AC / DC 24 V | N4893 | ||
SSA81 | BPZ:SSA81 | AC 24 V | |||
SSA911.02ZB | S55181-A105 | Wireless radiator valve actuator, works with SIEMENS Connected Home | Batteries | A6V13722083 | |
SSA955 | BPZ:SSA955 | RF-controlled actuator for radiator valves, Synco 900 | Batteries (LR6 / AA) | N2700 | |
STA121.40L10 | S55174-A219 | Electrothermal actuators | AC/DC 24 V | A6V14028280 | |
STA121.65/00 | S55174-A211 | ||||
STA121.65H20 | S55174-A208 | ||||
STA121.65L10 | S55174-A201 | ||||
STA121.65L20 | S55174-A205 | ||||
STA126.40L10 | S55174-A225 | ||||
STA161.40L10 | S55174-A222 | AC 24 V | |||
STA161.65L10 | S55174-A219 | ||||
STA162.65L10 | S55174-A216 | AC/DC 24 V | |||
STA321.40L10 | S55174-A218 | AC 230 V | |||
STA321.65/00 | S55174-A210 | ||||
STA321.65H20 | S55174-A209 | ||||
STA321.65L10 | S55174-A200 | ||||
STA321.65L20 | S55174-A204 | ||||
STA326.40L10 | S55174-A224 | ||||
STP121.40L10 | S55174-A221 | AC/DC 24 V | |||
STP121.65/00 | S55174-A213 | ||||
STP121.65L10 | S55174-A203 | ||||
STP121.65L20 | S55174-A207 | ||||
STP161.40L10 | S55174-A223 | AC 24 V | |||
STP161.65L10 | S55174-A215 | ||||
STP162.65L10 | S55174-A217 | AC/DC 24 V | |||
STP321.40L10 | S55174-A220 | AC 230 V | |||
STP321.65/00 | S55174-A212 | ||||
STP321.65L10 | S55174-A202 | ||||
STP321.65L20 | S55174-A206 |
Valves
Type | Stock number | Brief description | Thread Inch 1) | Technical design | Data sheet |
---|---|---|---|---|---|
VDN110 | BPZ:VDN110 | Radiator valves | ⅜ | straight, DIN | N2105 |
VDN115 | BPZ:VDN115 | ½ | |||
VDN120 | BPZ:VDN120 | ¾ | |||
VDN210 | BPZ:VDN210 | ⅜ | straight, NF | N2106 | |
VDN215 | BPZ:VDN215 | ½ | |||
VDN220 | BPZ:VDN220 | ¾ | |||
VEN110 | BPZ:VEN110 | ⅜ | angle, DIN | N2105 | |
VEN115 | BPZ:VEN115 | ½ | |||
VEN120 | BPZ:VEN120 | ¾ | |||
VEN210 | BPZ:VEN210 | ⅜ | angle, NF | N2106 | |
VEN215 | BPZ:VEN215 | ½ | |||
VEN220 | BPZ:VEN220 | ¾ | |||
VUN210 | BPZ:VUN210 | ⅜ | reverse angle, NF | ||
VUN215 | BPZ:VUN215 | ½ | |||
VPD110A-135 | S55264-V165 | Radiator valves PICV | ⅜ | 2-port DIN 215 D | A6V13089932 |
VPD115A-135 | S55264-V166 | ½ | |||
VPD120A-135 | S55264-V167 | ¾ | |||
VPD210A-135 | S55264-V173 | ⅜ | 2-port, DIN 215 F | ||
VPD215A-135 | S55264-V174 | ½ | |||
VPD220A-135 | S55264-V175 | ¾ | |||
VPE110A-135 | S55264-V168 | Radiator valves PICV | ⅜ | 2-port DIN 215 D | |
VPE115A-135 | S55264-V169 | ½ | |||
VPE120A-135 | S55264-V170 | ¾ | |||
VPE210A-135 | S55264-V176 | ⅜ | 2-port, DIN 215 F | ||
VPE215A-135 | S55264-V177 | ½ | |||
VPE220A-135 | S55264-V178 | ¾ | |||
VPU110A-135 | S55264-V171 | Radiator valves PICV | ⅜ | 2-port DIN 215 D | |
VPU115A-135 | S55264-V172 | ½ |
Accessories
Type | Stock number | Brief description | Thread Inch 1) | Technical design | Data sheet |
---|---|---|---|---|---|
ADN10 | BPZ:ADN10 | Radiator lockshield valves | ⅜ | 2-port | N2107 |
ADN15 | BPZ:ADN15 | ½ | |||
ADN20 | BPZ:ADN20 | ¾ | |||
AEN10 | BPZ:AEN10 | ⅜ | angle | ||
AEN15 | BPZ:AEN15 | ½ | |||
AEN20 | BPZ:AEN20 | ¾ | |||
ALE10 | BPZ:ALE10 | Electronic Δp manometer, 7 bar | M30 × 1.5 | - | A6V13089932 |
ALE12 | S55264-V188 | Tool for measuring differential pressure, Adapter with tube | |||
ASA04H | S55845-Z304 | Adapters for third-party radiator valves | N2100 | ||
ASA10 | S55845-Z305 | ||||
ASA26 | S55845-Z299 | ||||
ASA59 | S55845-Z300 | ||||
ASA72 | S55845-Z301 | ||||
ASA78 | S55845-Z302 | ||||
ASA80 | S55845-Z303 | ||||
ATN4 | BPZ:ATN4 | Manual adjuster | - | N2100 | |
ATN6 | S55264-V187 | A6V13089932 | |||
AV52 | BPZ:AV52 | Adapters for third-party radiator valves | M28 × 1.5 | N2100 | |
AV53 | PBZ:AV53 | - | |||
AV54 | PBZ:AV54 | ||||
AV55 | PBZ:AV55 | ||||
AV57 | PBZ:AV57 | M28 × 1.5 | |||
AV58 | PBZ:AV58 | M30 × 1.5 | |||
AV59 | PBZ:AV59 | - | |||
AV60 | PBZ:AV60 | M28 × 1.5 | |||
AV61 | PBZ:AV61 | ||||
AVN15-15 | BPZ:AVN15-15 | Compression fittings for copper and soft steel pipes | ½ | Connection, valve side Tube ø 15 mm | |
AVN15A16 2) | BPZ:AVN15A16 | Compression fittings for plastic pipes with aluminum foil | Connection, valve side Tube ø 16 × 2 mm |
1) Connection, valve side
2) Phased-out model