In compliance with NEC Article 760, all power limited fire protective signaling conductors must be separated a minimum of ¼ inch from all of the following wiring located within a control panel:

  • electric light
  • power
  • Class 1 or non-power limited fire protective signaling conductors

To meet these requirements, the following guidelines must be observed when installing modules and wiring to this control panel.

When installing power limited field wiring, the installer must comply with NEC article 760-54, which states:

The fire alarm power-limited circuits are installed using Types FPL, FPLR, FPLP or permitted substitute cable, provided these power-limited cable conductors extending beyond the jacket are separated by a minimum of 0.25 in. (6.35 mm) or by a nonconductive sleeve or nonconductive barrier from all other conductors.

Wiring Entering Enclosure

Power Limited Wiring

All wiring entering the REMBOX is considered power limited. Wiring must be in the shortest route and must not overlap any other wiring.

Install Wiring

Wire in accordance with local codes and NEC 760.

  1. Remove the knockouts in the backbox for the entry of field wiring. (There are two knockouts each in the top and bottom of the REMBOX2 and REMBOX4.)
  2. Pull all field wiring into the backbox. Do not dress the wiring until the location of all the equipment is known.